Polyurethane Rollers with Collars

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Urethane is sintered on the outer perimeter of the core material to form a high-strength coated roller. Rollers suitable for transporting and sliding various workpieces.
Dimensional Drawing

When D > 50, the L dimension tolerance is ±0.3.Specification Overview
| Type | Material | Hardness | |
| Core Material | Liner | ||
| E-UMC | Aluminum | Urethane (Natural) | Shore A90 |
| E-UMCM | Shore A70 | ||
| E-UMCL | Shore A50 | ||
Material color is subject to the actual product. Polyurethane will yellow over time, but its properties will not change.
Urethane is sintered on the outer perimeter of the core material.■ Polyurethane Shock Absorbing Material Color Chart
| Natural |
![]() |
Polyurethane is subject to color variation; the above colors are for reference only.Specification Table
■Material Specification Table
| Type | Material | Hardness | |
| Core Material | Liner | ||
| E-UMC | Aluminum | Urethane (Natural) | Shore A90 |
| E-UMCM | Shore A70 | ||
| E-UMCL | Shore A50 | ||
■ Dimension Specification Table
| Part Number | d | L | t | |||||||||||||||||
Type | D | Selection | Selection | |||||||||||||||||
| E-UMC (Shore A90) E-UMCM (Shore A70) E-UMCL (Shore A50) | 10 | 3 | 5 | 10 | 15 | 20 | 25 | 30 | 2 | |||||||||||
| 12 | 3 | 5 | 10 | 15 | 20 | 25 | 30 | |||||||||||||
| 13 | 4 | 5 | 10 | 15 | 20 | 25 | 30 | |||||||||||||
| 15 | 5 | 5 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | |||||||||||
| 16 | 5 | 6 | 5 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | ||||||||||
| 20 | 5 | 6 | 8 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 3 | |||||||||
| 25 | 6 | 8 | 10 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | ||||||||||
| 30 | 8 | 10 | 12 | 15 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | |||||||||
| 35 | 8 | 10 | 12 | 15 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | |||||||||
| 40 | 8 | 10 | 12 | 15 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 4 | ||||||||
| 45 | 10 | 12 | 15 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | ||||||||||
| 50 | 10 | 12 | 15 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | ||||||||||
| 55 | 10 | 12 | 15 | 15 | 20 | 25 | 30 | 40 | 50 | |||||||||||
| 60 | 10 | 12 | 15 | 20 | 25 | 30 | 40 | 50 | ||||||||||||
| 70 | 12 | 15 | 20 | 20 | 25 | 30 | 40 | 50 | 5 | |||||||||||
| 80 | 12 | 15 | 20 | 20 | 25 | 30 | 40 | 50 | ||||||||||||
Product Features
Feature 1: Urethane layer is directly sintered on the outer perimeter of the core material and is not easy to fall off.
Feature 2: Based on its excellent mechanical strength, it is widely used to prevent the scars and cracks that occur when brittle objects such as glass and acrylic are transported.
Feature 3: Urethane is less likely to transmit vibration and sound.
Feature 4: Polyurethane has low dust generation, and since it does not contain carbon, it is a material that is not prone to color transfer. (*Natural color only)
Feature 2: Based on its excellent mechanical strength, it is widely used to prevent the scars and cracks that occur when brittle objects such as glass and acrylic are transported.
Feature 3: Urethane is less likely to transmit vibration and sound.
Feature 4: Polyurethane has low dust generation, and since it does not contain carbon, it is a material that is not prone to color transfer. (*Natural color only)
Precautions
(1) Please refer to the actual product for material color. Polyurethane may yellow over time, but its properties will not change.
(2) About urethane discoloring
Urethane will darken its color by absorbing UV rays or illuminating light. This phenomenon is called yellowing. But it does not affect its physical properties, please fully understand when using it.
(3) Hydrolysis characteristics of urethane
If urethane is used for a long time in a moist or humid environment, it will be hydrolyzed and deteriorated.
It is recommended to manage the temperature and humidity of the warehouse and operating environment in areas with high humidity to extend the service life of the product.
(5) Urethane dimension change
Urethane dimension will change with the surrounding temperature, but the amount of change is not large, and it can be restored to its original dimension after a few hours at room temperature.
(2) About urethane discoloring
Urethane will darken its color by absorbing UV rays or illuminating light. This phenomenon is called yellowing. But it does not affect its physical properties, please fully understand when using it.
| New urethane | Yellowed urethane |
![]() | ![]() |
(3) Hydrolysis characteristics of urethane
If urethane is used for a long time in a moist or humid environment, it will be hydrolyzed and deteriorated.
It is recommended to manage the temperature and humidity of the warehouse and operating environment in areas with high humidity to extend the service life of the product.
(4) Changes in Product Condition After Hydrolysis
· Polyurethane surface becomes sticky
· Irreversible marks are left when pressed lightly with a fingernail
· Polyurethane hardness decreases
· Polyurethane dries and cracks, easily disintegrating into powder
· Polyurethane surface becomes sticky
· Irreversible marks are left when pressed lightly with a fingernail
· Polyurethane hardness decreases
· Polyurethane dries and cracks, easily disintegrating into powder
| Hydrolyzed urethane |
![]() |
Urethane dimension will change with the surrounding temperature, but the amount of change is not large, and it can be restored to its original dimension after a few hours at room temperature.
Example of Use
| Example of Use | Role of Product |
![]() | Polyurethane rollers with ring buckles are used with shafts for securing the shaft. |
Related Industries
Related Products
| Resin Collar Standard | Stopper bolt with urethane Straight type | Urethane molded bearing Inner wheel protruded For heavy load | ||
![]() | ![]() | ![]() | ||
| Typical model: E-CLJJ10-16-20.0 | Typical model: E-UST8-40 | Typical model: E-UMRHW40 | ||
| Advantages: Optional inner and outer diameter and height, better price | Advantages: Suitable for conveying heavy load workpieces, compact tip, usable in narrow spaces | Advantages: Suitable for conveying heavy-duty workpieces |
Related Documents
Material
Hardness
d
L
Type
D










