Simple Strut Clamps Equal Dia, Hole Perpendicular

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Threaded holes can be machined on the pillar mounting clamp to enable vertical or parallel installation, allowing instruments to be mounted directly onto the pillar mounting clamp.
By using the post clamp, the height, width, and angle can be adjusted to fix it in a certain position.
By using the post clamp, the height, width, and angle can be adjusted to fix it in a certain position.
Dimensional Drawing

Specification Overview
・Material Specification table
■ Accessory Bolt Same Diameter Orthogonal Type
■ Accessory Bolt, Reducer Cross Type
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating or those made of austenitic stainless steel SUS3 series. Please refer to
here for antirust methods
| Type | Material | Surface Treatment | Accessories | |
| Equal Diameter | Reducer | |||
| E-ALKC | E-ALNC | Aluminum | Black Anodized | Hexagon socket head bolt |
| E-ALKW | - | Clear Anodized | ||
■ Accessory Bolt Same Diameter Orthogonal Type
| D | Supplied Bolt | |
| 6 | M3-6 | 2 pcs |
| 8 | M3-8 | |
| 10 | M4-10 | |
| 12 | M4-12 | |
| 15 | M5-15 | |
■ Accessory Bolt, Reducer Cross Type
| D | D1 | Supplied Bolt | |
| 10 | 8 | M3-8·M4-10 | 1 pcs each |
| 12 | 10 | M3-10·M4-12 | |
| 15 | 12 | M4-12·M5-15 | |
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating or those made of austenitic stainless steel SUS3 series. Please refer to
here for antirust methodsSpecification Table
■ Same Diameter Perpendicular Type
■ Unequal Diameter Perpendicular Type
DH8·D1H8 tolerance and perpendicularity are the tolerances before slotting.
It is recommended to use g6 or f8 tolerances for mating shafts. Additionally, it is recommended to use an extended wrench when tightening.
| Part Number | B | L | L1 | L2 | r | P1 | P2 | m | Counterbored Hole Type | W | ||||
| Type | DH8 | d1 | d2 | f | ||||||||||
| E-ALKC E-ALKW | 6 | +0.022 0 | 10 | 29 | 10.5 | 8 | 5 | 6.5 | 6.5 | M3 | 6.5 | 3.5 | 3.5 | 1 |
| 8 | +0.022 0 | 12 | 32 | 11 | 10 | 6 | 7 | 7 | ||||||
| 10 | 16 | 39 | 13.5 | 12 | 8 | 8.5 | 8.5 | M4 | 8 | 4.5 | 4.5 | 1.5 | ||
| 12 | +0.027 0 | 18 | 43 | 14 | 15 | 9 | 9 | 9 | ||||||
| 15 | 22 | 54 | 18 | 18 | 11 | 11.5 | 11.5 | M5 | 9.5 | 5.5 | 5.5 | |||
■ Unequal Diameter Perpendicular Type
| Part Number | D1H8 | B | B1 | L | L1 | L2 | r | r1 | P1 | P2 | m | Counterbored Hole Type | W | m1 | Counterbored Hole Type | W1 | |||||||
| Type | DH8 | d1 | d2 | f | d3 | d4 | f1 | ||||||||||||||||
| E-ALNC | 10 | +0.022 0 | 8 | +0.022 0 | 16 | 12 | 36.5 | 13.5 | 12 | 6 | 8 | 8.5 | 7 | M4 | 8 | 4.5 | 4.5 | 1.5 | M3 | 6.5 | 3.5 | 3.5 | 1 |
| 12 | +0.027 0 | 10 | 18 | 14 | 39.5 | 14 | 14 | 7 | 9 | 9 | 7.5 | M4 | 8 | 4.5 | 4.5 | 1.5 | M3 | 6.5 | 3.5 | 3.5 | 1.5 | ||
| 15 | 12 | +0.027 0 | 22 | 18 | 48.5 | 18 | 16 | 9 | 11 | 11.5 | 9 | M5 | 9.5 | 5.5 | 5.5 | 1.5 | M4 | 8 | 4.5 | 4.5 | 1.5 | ||
DH8·D1H8 tolerance and perpendicularity are the tolerances before slotting.
It is recommended to use g6 or f8 tolerances for mating shafts. Additionally, it is recommended to use an extended wrench when tightening.Product Features
Feature 1: MISUMI brand pillar fixing clamps provide ultra-high locking force with high precision, securing the pillar firmly to prevent rotation or loosening.
Feature 2: This model of support fixing clamp allows for free adjustment in the vertical direction (height) and horizontal direction (detection position), making on-site adjustment easy.
Feature 3: The material of this model's support fixing clamp is A6061, which has excellent corrosion resistance, and its surface is anodized for an attractive appearance.
Feature 2: This model of support fixing clamp allows for free adjustment in the vertical direction (height) and horizontal direction (detection position), making on-site adjustment easy.
Feature 3: The material of this model's support fixing clamp is A6061, which has excellent corrosion resistance, and its surface is anodized for an attractive appearance.
Usage Method

Precautions
1. When tightening, it is recommended to use an extended wrench.
2. If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating or those made of austenitic stainless steel SUS3 series. For rust prevention methods, please refer to
here
3. The shaft hole tolerance is H8. It is recommended to use a shaft or pillar with g6 or f8 tolerance.
2. If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating or those made of austenitic stainless steel SUS3 series. For rust prevention methods, please refer to
here3. The shaft hole tolerance is H8. It is recommended to use a shaft or pillar with g6 or f8 tolerance.
Example of Use

■ Organization Name
Direction Determination Mechanism.
■ Mechanism Function
Changes the direction of the workpiece.
Can be freely adjusted along the X, Y, and Z directions.
Determine the orientation of the workpiece using a vision sensor.
Images can also be processed.
■ Function of the Support Fixing Clamp
The support fixing clamp is used together with the mounting base, allowing free adjustment and enabling the direction of the workpiece to be determined by a vision sensor.
For detailed information, please click
Direction Judging Mechanism
Direction Determination Mechanism.
■ Mechanism Function
Changes the direction of the workpiece.
Can be freely adjusted along the X, Y, and Z directions.
Determine the orientation of the workpiece using a vision sensor.
Images can also be processed.
■ Function of the Support Fixing Clamp
The support fixing clamp is used together with the mounting base, allowing free adjustment and enabling the direction of the workpiece to be determined by a vision sensor.
For detailed information, please click
Direction Judging MechanismApplication Industries
| Smart phone | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() | ||
| Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
Related Products
| Mounting Base, Medium Precision / Round Flange Type | (Economy series) Shaft support T-type lightweight space-saving slit | (Economy series) Post for tension spring Groove type Male thread type | ||
![]() | ![]() | ![]() | ||
| Typical model: C-CSTNH10-90 | Typical model: C-SHA10 | Typical model: C-BSPO6-25 |
Related Documents
Material
Surface Treatment
Accessories







