Strut Clamps Unequal Dia, Hole Perpendicular

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview

It is a workpiece used for connecting two posts with the same diameter, which can be fixed at a certain position by adjusting the height, width and angle. Same diameter perpendicular post is the most commonly used type of post.
Dimensional Drawing

Specification Table
■Material Specification Table
If there are requirements for rust prevention, give priority to products with an aluminum alloy body, surface treatment of electroless nickel plating, or made of SUS3 series stainless steel.
■ Dimension Specification Table
DH8&D1H8 tolerance and perpendicularity are the tolerances before slotting.
It is recommended to use g6·f8 tolerances for mating shafts. Additionally, it is recommended to use an extended wrench when tightening.
Please use the price list to confirm if there is a suitable model.
E-MLSTN does not have D10 or D12 size models.
| Type | Material | Surface Treatment | Accessories |
| Unequal Diameter Perpendicular Type | |||
| E-KLSTN | SS400 | Black Oxide | Hexagon Socket Head Bolt |
| E-MLSTN | Electroless Nickel Plating | Hex Socket Head Bolt (Stainless Steel) |
If there are requirements for rust prevention, give priority to products with an aluminum alloy body, surface treatment of electroless nickel plating, or made of SUS3 series stainless steel.■ Dimension Specification Table
| Part Number | D1H8 | A | B | C | E | F | G | H | K | S1 | S2 | M (Coarse Thread) | d | W | Supplied Bolt | |||
Type | DH8 | |||||||||||||||||
| Reducing Straight Cross Type E-KLSTN E-MLSTN | 10* | +0.022 0 | 8 | +0.022 0 | 43 | 16 | 12 | 15 | 14 | 14 | 9 | 8 | - | - | M5 | 5.5 | 2 | M 5-12·M 5-10, 1 each |
| 12* | +0.027 0 | 10 | 47 | 16 | 16 | 16 | 15 | 10 | 9 | - | - | M 5-15 2 pcs | ||||||
| 15 | 51 | 22 | 18 | 18 | 18 | 12 | 11 | 9 | M 5-20·M 5-15, 2 pieces each | |||||||||
| 20 | +0.033 0 | 15 | +0.027 0 | 65 | 28 | 22 | 22 | 23 | 20 | 15 | 13 | 14 | 11 | M6 | 6.6 | M 6-25·M 6-20, 2 pieces each | ||
| 16 | ||||||||||||||||||
| 25 | 15 | 73 | 32 | 25 | 25 | 28 | 18 | 13 | 16 | 14 | M 6-30 · M 6-25, 2 pieces each | |||||||
| 30 | 20 | +0.033 0 | 85 | 40 | 30 | 29 | 32 | 24 | 21 | 16 | 20 | 15 | M8 | 9 | 2 each of M 8-35 and M 8-30 | |||
| E-KLSTN | 40 | +0.039 0 | 30 | 106 | 50 | 40 | 34 | 43 | 29 | 26 | 21 | 25 | 20 | 3 | M 8-45·M 8-40, 2 pieces each | |||
DH8&D1H8 tolerance and perpendicularity are the tolerances before slotting.
It is recommended to use g6·f8 tolerances for mating shafts. Additionally, it is recommended to use an extended wrench when tightening.
Please use the price list to confirm if there is a suitable model.
E-MLSTN does not have D10 or D12 size models.Product Features
Feature 1: same diameter perpendicular post is the most commonly used type of post.
Feature 2: Fixed with two or more bolts, providing stable and lasting clamping force.
Feature 3: According to workpiece installation requirements, to avoid interference, you can choose the same-diameter standard type, or select the same-diameter reverse type, where the insertion direction of the fastening bolt is opposite to that of the standard type.
Feature 2: Fixed with two or more bolts, providing stable and lasting clamping force.
Feature 3: According to workpiece installation requirements, to avoid interference, you can choose the same-diameter standard type, or select the same-diameter reverse type, where the insertion direction of the fastening bolt is opposite to that of the standard type.
Precautions
(1) If there are requirements for rust prevention, give priority to products with an aluminum alloy body, surface treatment of electroless nickel plating, or those made of stainless steel SUS3 series.
(2) According to the workpiece installation requirements, avoid mutual interference. When selecting the model, pay attention to the insertion direction of the fastening bolt to determine whether it is the standard type or the reverse type.
(3) The shaft hole tolerance is H8. It is recommended to use a shaft or pillar with a g6 or f8 tolerance. Click for more details
Commonly Used Dimensional Tolerances.
(2) According to the workpiece installation requirements, avoid mutual interference. When selecting the model, pay attention to the insertion direction of the fastening bolt to determine whether it is the standard type or the reverse type.
(3) The shaft hole tolerance is H8. It is recommended to use a shaft or pillar with a g6 or f8 tolerance. Click for more details
Commonly Used Dimensional Tolerances.Example of Use

Mechanism name: simple guide rail mechanism for transmission
Mechanism function: Simple adjustment mechanism using post clamp. By installing the post clamp, it can be used in combination with posts and other workpieces to allow adjustment of height, width and angle.
For more information, please click
Simple Conveyor Guide Mechanism.
Mechanism function: Simple adjustment mechanism using post clamp. By installing the post clamp, it can be used in combination with posts and other workpieces to allow adjustment of height, width and angle.
For more information, please click
Simple Conveyor Guide Mechanism.Application Industries
Related Products
| Shaft Supports Bracket Slit | Hexagonal Post | Gasket Ring | ||
| Representative Model: E-SSTHWC8 | Typical model: E-LSBWRK10-40 | Typical model: E-PCIMRS5-12-0.1 |
Related Documents
Material
Surface Treatment
Accessories
D1H8
Type
DH8





