Compact Strut Clamps Equal Dia, Hole Perpendicular

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Dimensional Drawing

Material Specifications
| Type | Material | Surface Treatment | Accessories |
| E-KDSTR | General Structural Steel or Carbon Steel | Black Oxide | Hexagon Socket Head Bolt |
| E-MDKTR | Electroless Nickel Plating | Hex Socket Head Bolt (Austenitic Stainless Steel) |
Specification Table
| Part Number | A | B | E | F | H | Ra | Rb | S | d | M (Coarse Thread) | ||
| Type | DH8 | |||||||||||
| Equal Diameter Direct Cross Type E-KDSTR E-MDKTR | 8 | +0.022 0 | 39 | 12 | 14 | 11 | 8 | 7.6 | 5 | - | 5.5 | M5 |
| 10 | 43 | 16 | 15 | 13 | 9 | 9.8 | 7 | |||||
| 12 | +0.027 0 | 47 | 16 | 16 | 15 | 10 | 10.4 | 7 | ||||
| 15 | 55 | 22 | 18 | 19 | 12 | 13.8 | 10 | 6.6 | M6 | |||
| 20 | +0.033 0 | 69 | 28 | 23 | 23 | 15 | 17.7 | 13 | 11 | |||
| 25 | 83 | 32 | 26 | 31 | 18 | 20.9 | 15 | 14 | ||||
| 30 | 95 | 40 | 30 | 35 | 21 | 25.6 | 19 | 16 | 9 | M8 | ||
DH8 tolerance and perpendicularity are the tolerances before slotting
It is recommended to use g6 or f8 tolerance for the mating shaft. Additionally, it is recommended to use an extended wrench when tightening.■ Supplied Bolt
| D | Supplied Bolt |
| 8 | M5-12 2 pcs |
| 10 | M5-15 2 pcs |
| 12 | M5-15 2 pcs |
| 15 | M6-20 4 pcs |
| 20 | M6-25 4 pcs |
| 25 | M6-30 4 pcs |
| 30 | M8-35 4 pcs |
Material
Surface Treatment
Accessories