Metal Collar L Size Selection Type

Brand :
MISUMI
Caution
Product Description
Product Overview
It is generally used as a component that is cushioned at the workpiece connector and plays a role of precise adjustment of the clearance on the cushioned part.
Dimensional Drawing

Material Table
| Part Number | Material | Surface Treatment |
| Normal | ||
| E-KNCLB | General structural steel or carbon steel | Black Oxide Film |
| E-KNCLM | Electroless Nickel Plating | |
| E-KNCLSS | SUS304 Equivalent | - |
Specification Table
| Part Number | D Selection | L | ||||||||||||
| Type | V | Selection | ||||||||||||
| E-KNCLB E-KNCLM E-KNCLSS | 3 | 5 | 6 | 8 | 10 | 12 | 10 12 15 20 25 30 35 | |||||||
| 4 | 6 | 8 | 10 | 12 | 13 | 14 | 15 | 16 | 20 | |||||
| 5 | 8 | 10 | 12 | 13 | 14 | 15 | 16 | 20 | ||||||
| 6 | 8 | 10 | 12 | 13 | 14 | 15 | 16 | 20 | 25 | |||||
| 8 | 10 | 12 | 13 | 14 | 15 | 16 | 20 | 25 | 30 | |||||
| 10 | 12 | 13 | 14 | 15 | 16 | 20 | 25 | 30 | ||||||
| 12 | 15 | 16 | 20 | 25 | 30 | |||||||||
| 15 | 20 | 25 | 30 | |||||||||||
| 16 | 20 | 25 | 30 | |||||||||||
| 20 | 25 | 30 | ||||||||||||
| 25 | 30 | |||||||||||||
Product Features
Feature 1: Wide selection of inner and outer diameters and thicknesses; for L size specified types, thickness can be specified in 0.1 mm increments.
Feature 2: High-precision products manufactured by cutting processes enable precise spatial adjustment.
Feature 3: According to design requirements, two material options are available: general structural steel or carbon steel (equivalent), and SUS304 equivalent (equivalent).
Feature 4: For general structural steel or carbon steel materials, two types of surface treatments are available: black oxide coating and electroless nickel plating.
Feature 2: High-precision products manufactured by cutting processes enable precise spatial adjustment.
Feature 3: According to design requirements, two material options are available: general structural steel or carbon steel (equivalent), and SUS304 equivalent (equivalent).
Feature 4: For general structural steel or carbon steel materials, two types of surface treatments are available: black oxide coating and electroless nickel plating.
Usage Method
| Diagram | Instructions |
![]() | It can be used to ensure the relative position between two timing pulleys. |
![]() | It can be used for limiting the position of the linear parts or fixed parts on the shaft. |
![]() | Can be matched with screws to control the relative clearance between the sheet metal and the support. |
Example of Use

■Organization Name
Fixtures used are distinguished based on the frequency of process switching.
■ Mechanism Function
Because quickly fixed components and replaceable positioning components are used, this can be used as a support jig compatible with various workpieces.
■Role of metal collar
A metal collar is placed on the fixed surface of the toggle clamp to limit the height of the toggle clamp. For workpieces of different thicknesses, a variety of metal collars of different lengths can be replaced.
For more information, please click
inCADLibrary Case Library.
Fixtures used are distinguished based on the frequency of process switching.
■ Mechanism Function
Because quickly fixed components and replaceable positioning components are used, this can be used as a support jig compatible with various workpieces.
■Role of metal collar
A metal collar is placed on the fixed surface of the toggle clamp to limit the height of the toggle clamp. For workpieces of different thicknesses, a variety of metal collars of different lengths can be replaced.
For more information, please click
inCADLibrary Case Library.Related Industries
Related Products
| Ultra short head hex socket bolt | Adjustment Screw Components Hex Head Stud | Axle Pin Bolt | ||
![]() | ![]() | ![]() | ||
| Typical model: CBSA6-12 | Typical model: ANH4-20 | Typical model: DBTS6-3-10 | ||
| Advantages: space saving, sufficient stock | Advantages: Hardened tip, optional length | Advantages: Accurate positioning, high shaft precision |
Related Documents
Material
Surface Treatment










