Economy Metal Washer – Standard Grade, Selectable ID/OD Tolerance Type

Brand :
MISUMI
Caution
Product Description
Product Overview
It is generally used as a component that is cushioned at the workpiece connector and plays a role of precise adjustment of the clearance on the cushioned part.
It can also be used to protect the surface of the connected part from being scratched by the nut and disperse the pressure generated by the nut on the connected part.
It can also be used to protect the surface of the connected part from being scratched by the nut and disperse the pressure generated by the nut on the connected part.
Dimensional Drawing

Material Table
・Material Specification table
| Part Number | Material | Surface Treatment | D (mm) | V (mm) | T (mm) | |
| Normal | Precision | |||||
| E-SWSC | E-SWMC | General structural steel or carbon steel | - | 5 to 60 | 3 to 58 | 1 to 10 |
| E-SWSB | E-SWMB | Black Oxide Film | ||||
| E-SWSM | E-SWMM | Electroless Nickel Plating | ||||
| E-SWSS | E-SWMS | SUS304 Equivalent | - | |||
Specification Table
■ D Tolerance Selection
| D | D tolerance selection | |||
| G | H | N | X | |
| g6 | h7 | - | - | |
| 5.0 to 8.5 | - | - | - 0.1- 0.3 | 0- 0.2 |
| 9.0 to 10.0 | - 0.005 | 0 | ||
| - 0.014 | - 0.015 | |||
| 10.5 to 18.0 | - 0.006 | 0 | ||
| - 0.017 | - 0.018 | |||
| 18.5 to 30 | - 0.007 | 0 | ||
| - 0.020 | - 0.021 | |||
| 31 to 50 | - 0.009 | 0 | ||
| - 0.025 | - 0.025 | |||
| 51 to 60 | - 0.010 | 0 | ||
| - 0.029 | -0.030 | |||
■ V Tolerance Selection
| V | V Tolerance Selection | ||
| H | N | X | |
| H7 | - | - | |
| 3.0 | +0.010 | + 0.3 + 0.1 | +0.2 0 |
| 0 | |||
| 3.5 to 6.0 | +0.012 | ||
| 0 | |||
| 6.5 to 10.0 | +0.015 | ||
| 0 | |||
| 10.5 to 18.0 | +0.018 | ||
| 0 | |||
| 18.5 to 30.0 | +0.021 | ||
| 0 | |||
| 30.5 to 50.0 | +0.025 | ||
| 0 | |||
| 50.5 to 58.0 | +0.030 | ||
| 0 | |||
Part Number | D toleranceSelection | V ToleranceSelect | D | VCan be specified down to 0.5mm increments | TCan be specified down to 0.1 mm increments | |||||||||
| E-SWSC E-SWSB E-SWSM E-SWSS E-SWMC E-SWMB E-SWMM E-SWMS | G H N X | H N X | 5.0 to 10.0 Unit: 0.5 mm | 3.0 to 58.0 (V ≤ D—2) See below | 1.0 to 2.9 | |||||||||
| 3.0 to 5.0 | ||||||||||||||
| 5.1 to 10.0 | ||||||||||||||
| 10.5 to 20.0 Unit: 0.5 mm | 1.0 to 2.9 | |||||||||||||
| 3.0 to 5.0 | ||||||||||||||
| 5.1 to 10.0 | ||||||||||||||
| 21 to 30 Unit: 1 mm | 1.0 to 2.9 | |||||||||||||
| 3.0 to 5.0 | ||||||||||||||
| 5.1 to 10.0 | ||||||||||||||
| 31-40 Unit: 1 mm | 1.0 to 2.9 | |||||||||||||
| 3.0 to 5.0 | ||||||||||||||
| 5.1 to 10.0 | ||||||||||||||
| 41-50 Unit: 1 mm | 1.0 to 2.9 | |||||||||||||
| 3.0 to 5.0 | ||||||||||||||
| 5.1 to 10.0 | ||||||||||||||
| 51-60 Unit: 1 mm | 1.0 to 2.9 | |||||||||||||
| 3.0 to 5.0 | ||||||||||||||
| 5.1 to 10.0 | ||||||||||||||
SWSS Type T ≥ 3 | When D·V tolerance is set to G or H, it applies to D ≥ 9.At this time, the specified range of V is shown in the table below.
| |||||||||||||
Product Features
Feature 1: Wide range of options for inner and outer diameters and thickness; thickness can be specified in 0.1 mm increments.
Feature 2: High-precision products manufactured by cutting processes enable precise spatial adjustment.
Feature 3: Compared with standard washers, metal washers will not be dented after the connected part is screwed in due to the locking, and cause the bolts to loosen.
Feature 4: Compared with standard stamped washers, metal washers increase the friction with the mounting part, which can prevent loosening.
Feature 2: High-precision products manufactured by cutting processes enable precise spatial adjustment.
Feature 3: Compared with standard washers, metal washers will not be dented after the connected part is screwed in due to the locking, and cause the bolts to loosen.
Feature 4: Compared with standard stamped washers, metal washers increase the friction with the mounting part, which can prevent loosening.
Usage Method
Precautions
(1) When D ≤ 16, chamfer C is ≤ 0.2
When D ≥ 16.5, chamfer C is ≤ 0.5
(2) The metal washer is a turned product, not a stamped part.
(3) When the relative humidity of the operating environment is high and certain anti-rust ability is required, please choose products with electroless nickel plating surface treatment or stainless steel SUS3 series materials.
(4) When the operating environment requires certain abrasion resistance and hardness for metal washers, please give priority to metal washer quenched products.
When D ≥ 16.5, chamfer C is ≤ 0.5
(2) The metal washer is a turned product, not a stamped part.
(3) When the relative humidity of the operating environment is high and certain anti-rust ability is required, please choose products with electroless nickel plating surface treatment or stainless steel SUS3 series materials.
(4) When the operating environment requires certain abrasion resistance and hardness for metal washers, please give priority to metal washer quenched products.
Example of Use

Related Documents
Application Industries
| Smart phone | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() | ||
| Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
Related Products
| Ultra short head hex socket bolt | Adjustment Screw Components Hex Head Stud | Axle Pin Bolt | ||
![]() | ![]() | ![]() | ||
| Typical model: CBSA6-12 | Typical model: ANH4-20 | Typical model: DBTS6-3-10 | ||
| Advantages: space saving, sufficient stock | Advantages: Hardened tip, optional length | Advantages: Accurate positioning, high shaft precision |
Material
Surface Treatment
D tolerance selection
Part Number
D tolerance
V Tolerance
D
V
T
See below











