Economy Metal Washer – T Dimension Specifiable, Standard / Precision Grade

Brand :
MISUMI
Caution
Product Description
Product Overview
It is generally used as a component that is cushioned at the workpiece connector and plays a role of precise adjustment of the clearance on the cushioned part.
It can also be used to protect the surface of the connected part from being scratched by the nut and disperse the pressure generated by the nut on the connected part.
It can also be used to protect the surface of the connected part from being scratched by the nut and disperse the pressure generated by the nut on the connected part.
Dimensional Drawing

Specification Overview
・Material Table
If you require specific hardness for the product, please refer to
Hardened Metal Washer Products.
| Precision | Type | Material | Surface Treatment | |
| T Size Selection Type | T dimension configurable | |||
| Normal | - | E-TWSSB | General structural steel or carbon steel | Black Oxide Film |
| - | E-TWSSM | Electroless Nickel Plating | ||
| - | E-TWSSS | SUS304 Equivalent | - | |
| Precision | E-WASB | E-TWASB | General structural steel or carbon steel | Black Oxide Film |
| E-WASM | E-TWASM | Electroless Nickel Plating | ||
| E-WASS | E-TWASS | SUS304 Equivalent | - | |
If you require specific hardness for the product, please refer to
Hardened Metal Washer Products.Specification Table
■ T Size Specification Type (Standard Grade)
■ T Size Selection Type (Precision Grade)
■ T Size Specification Type (Precision Grade)
| Part Number | V | TCan be specified down to 0.5mm increments | ||||||||||||
Type | D | Selection | ||||||||||||
| E-TWSSB E-TWSSM E-TWSSS | 4 | 2 | 1.0 to 10.0 | |||||||||||
| 5 | 2 | 3 | ||||||||||||
| 6 | 2 | 3 | 4 | |||||||||||
| 8 | 2 | 3 | 4 | 5 | 6 | |||||||||
| 10 | 2 | 3 | 4 | 5 | 6 | 8 | ||||||||
| 12 | 3 | 4 | 5 | 6 | 8 | 10 | ||||||||
| 13 | 4 | 5 | 6 | 8 | 10 | |||||||||
| 14 | 4 | 5 | 6 | 8 | 10 | |||||||||
| 15 | 4 | 5 | 6 | 8 | 10 | 12 | ||||||||
| 16 | 4 | 5 | 6 | 8 | 10 | 12 | ||||||||
| 20 | 4 | 5 | 6 | 8 | 10 | 12 | 15 | 16 | ||||||
| 25 | 6 | 8 | 10 | 12 | 15 | 16 | 20 | |||||||
| 30 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | |||||||
■ T Size Selection Type (Precision Grade)
| Part Number | VSelection | TSelection | |||||||||||||||||||
Type | D | ||||||||||||||||||||
| E-WASB E-WASM E-WASS | 4 | 2 | 1 | 2 | |||||||||||||||||
| 5 | 2 | 3 | 1 | 2 | |||||||||||||||||
| 6 | 2 | 3 | 4 | 1 | 2 | ||||||||||||||||
| 3 | 4 | 1.5 | |||||||||||||||||||
| 8 | 2 | 3 | 4 | 5 | 6 | 1 | 2 | 3 | 5 | ||||||||||||
| 3 | 4 | 5 | 6 | 1.5 | |||||||||||||||||
| 10 | 2 | 3 | 4 | 5 | 6 | 8 | 1 | 2 | 3 | 5 | |||||||||||
| 4 | 5 | 6 | 8 | 1.5 | 2.5 | ||||||||||||||||
| 12 | 3 | 4 | 5 | 6 | 8 | 10 | 1 | 2 | 3 | 5 | |||||||||||
| 5 | 6 | 8 | 10 | 1.5 | 2.5 | ||||||||||||||||
| 13 | 4 | 5 | 6 | 8 | 10 | 1 | 2 | 3 | 5 | ||||||||||||
| 6 | 8 | 1.5 | 2.5 | ||||||||||||||||||
| 14 | 4 | 5 | 6 | 8 | 10 | 1 | 2 | 3 | 5 | ||||||||||||
| 6 | 8 | 10 | 1.5 | ||||||||||||||||||
| 15 | 4 | 5 | 6 | 8 | 10 | 12 | 1 | 2 | 3 | 5 | |||||||||||
| 6 | 8 | 10 | 12 | 1.5 | |||||||||||||||||
| 16 | 4 | 5 | 6 | 8 | 10 | 12 | 1 | 2 | 3 | 5 | |||||||||||
| 6 | 8 | 10 | 12 | 1.5 | |||||||||||||||||
| 20 | 4 | 5 | 6 | 8 | 10 | 12 | 15 | 16 | 2 | 3 | 5 | ||||||||||
| 6 | 10 | 15 | 1.5 | 2.5 | |||||||||||||||||
| 25 | 6 | 8 | 10 | 12 | 15 | 16 | 20 | 2 | 3 | 5 | |||||||||||
| 30 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | 2 | 3 | 5 | |||||||||||
| 35 | 10 | 12 | 15 | 16 | 20 | 25 | 3 | 5 | 10 | ||||||||||||
| 40 | 10 | 12 | 15 | 16 | 20 | 25 | 30 | 3 | 5 | 10 | |||||||||||
| 50 | 10 | 12 | 15 | 16 | 20 | 25 | 30 | 3 | 5 | 10 | |||||||||||
| 60 | 15 | 16 | 20 | 25 | 30 | 3 | 5 | 10 | |||||||||||||
■ T Size Specification Type (Precision Grade)
| Part Number | VSelection | TSpecify in 0.5 mm units | ||||||||||||
Type | D | |||||||||||||
| E-TWASB E-TWASM E-TWASS | 4 | 2 | 1.0 to 10.0 | |||||||||||
| 5 | 2 | 3 | ||||||||||||
| 6 | 2 | 3 | 4 | |||||||||||
| 8 | 2 | 3 | 4 | 5 | 6 | |||||||||
| 10 | 2 | 3 | 4 | 5 | 6 | 8 | ||||||||
| 12 | 3 | 4 | 5 | 6 | 8 | 10 | ||||||||
| 13 | 4 | 5 | 6 | 8 | 10 | |||||||||
| 14 | 4 | 5 | 6 | 8 | 10 | |||||||||
| 15 | 4 | 5 | 6 | 8 | 10 | 12 | ||||||||
| 16 | 4 | 5 | 6 | 8 | 10 | 12 | ||||||||
| 20 | 4 | 5 | 6 | 8 | 10 | 12 | 15 | 16 | ||||||
| 25 | 6 | 8 | 10 | 12 | 15 | 16 | 20 | |||||||
| 30 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | |||||||
Product Features
Feature 1: Wide selection of inner and outer diameters and thicknesses; T dimension specified type thickness can be specified in 0.5 mm increments.
Feature 2: High-precision products manufactured by cutting processes enable precise spatial adjustments.
Feature 3: Compared with standard washers, metal washers will not be dented after the connected part is screwed in due to the locking, and cause the bolts to loosen.
Feature 4: Compared with standard stamped washers, metal washers increase the friction with the mounting part, which can prevent loosening.
Feature 2: High-precision products manufactured by cutting processes enable precise spatial adjustments.
Feature 3: Compared with standard washers, metal washers will not be dented after the connected part is screwed in due to the locking, and cause the bolts to loosen.
Feature 4: Compared with standard stamped washers, metal washers increase the friction with the mounting part, which can prevent loosening.
Usage Method
Example of use for securing the seat surface
■The bolt connection is stable.

Example of use as spring washer

■The bolt connection is stable.

Example of use for anti-loosening
■ By increasing the seat surface to increase friction, it is not prone to loosening.

■ By increasing the seat surface to increase friction, it is not prone to loosening.

Example of use for reinforcement of soft materials
■ Prevent the bolts from sinking in.

■ Prevent the bolts from sinking in.

Example of use as spring washer

Precautions
①Metal washer is a turned product, not a stamped part.
②When the relative humidity of the operating environment is high and certain anti-rust ability is required, please choose products with electroless nickel plating surface treatment or stainless steel SUS3 series materials.
(3) When the operating environment requires certain abrasion resistance and hardness for metal washers, please give priority to quenched products.
②When the relative humidity of the operating environment is high and certain anti-rust ability is required, please choose products with electroless nickel plating surface treatment or stainless steel SUS3 series materials.
(3) When the operating environment requires certain abrasion resistance and hardness for metal washers, please give priority to quenched products.
Example of Use

Application Industries
Related Products
| Male thread type contour bolt | Linear bearing with flange Single liner standard | Shaft support Bracket type | ||
![]() | ![]() | ![]() | ||
| Typical model: SMSB5.5 | Typical model: LHFC8 | Typical model: STHR12 |
Related Documents
Material
Surface Treatment
V
T
Type
D







