Manifold Block for Hydraulic/Pneumatic Use, Side-Through Hole, Top Port Type

Brand :
MISUMI
Caution
Product Description
Product Overview

Manifold block for pneumatic pressure.
Dimensional Drawing



Specification Overview
・Material Table
| Type | Material | Surface Treatment | Max. Operating Pressure |
| E-BMBNR | SUS304 | - | 20.6MPa≈210kgf/cm2or Less |
| E-BMSN | Alluminum Alloy | - | 1MPa≈10kgf/cm2or Less |
Product Features
Feature 1: Austenitic stainless steel and aluminum alloy. Suitable for a wide range of environments.
Usage Method

To be used with a pressure gauge
Precautions
For recommended tightening torque and through-hole pilot hole information for tapered external threads, please refer to
Here
The maximum operating pressure for aluminum alloy manifold blocks is 1 MPa (approximately 10 kgf/cm²) or less.
HereThe maximum operating pressure for aluminum alloy manifold blocks is 1 MPa (approximately 10 kgf/cm²) or less.
Related documents
For usage examples and a list of manifold block shapes, please click for
here
hereExample of Use

Equipment Name:
Pneumatic Machine BOX Integration
Working Principle of the Equipment:
Simplification is achieved through packaging of pneumatic machines.
Function of the Manifold Block:
By installing a manifold block through holes on the BOX, chaotic round pipe arrangements are made compact.
For more details, please click
Here。
Pneumatic Machine BOX Integration
Working Principle of the Equipment:
Simplification is achieved through packaging of pneumatic machines.
Function of the Manifold Block:
By installing a manifold block through holes on the BOX, chaotic round pipe arrangements are made compact.
For more details, please click
Here。Application Industries
| Smartphone | Electronics and electrical appliances | Lithium battery | ||
![]() | ![]() | ![]() | ||
| Automobile | Robot | Medical | ||
![]() | ![]() | ![]() |
Related Products
| Flexible hose | Economy Bearing Housing Assembly T-type Lightweight Space-saving Type | Nozzle 90-degree Air Type/Compact Type | ||
![]() | ![]() | ![]() | ||
| Representative Model: HOSAJ2 | Representative Model:C-BGHA6900ZZ-40 | Representative Model: AFTR15 |
Material
Surface Treatment







