Manifold Block for Pneumatic Use, Side-ThroughHole, L-Port Type

Brand :
MISUMI
Caution
Product Description
Product Overview

Manifold block for pneumatic use.
Dimensional Drawing
E-BMUAN


Specification Overview
■Material Table
| Type | Material | Surface Treatment | Max. Operating Pressure |
| E-BMUAN | Alluminum Alloy | - | 1MPa≈10kgf/cm2or Less |
Specification Table
| Part Number | d1 Rc(PT) | d2 Rc(PT) | ||
| Type | No. | |||
| E-BMUAN | 1 | 22 | 1/4 | 1/4 |
| 2 | 11 | 1/8 | 1/8 | |
| 12 | 1/8 | 1/4 | ||
| 22 | 1/4 | 1/4 | ||
| 3 | 11 | 1/8 | 1/8 | |
| 12 | 1/8 | 1/4 | ||
| 22 | 1/4 | 1/4 | ||
| 4 | 12 | 1/8 | 1/4 | |
| 22 | 1/4 | 1/4 | ||
| 5 | 12 | 1/8 | 1/4 | |
| 22 | 1/4 | 1/4 | ||
| 6 | 12 | 1/8 | 1/4 | |
| 22 | 1/4 | 1/4 | ||
Product Features
Feature 1: Made of general structural steel or aluminum alloy.
Feature 2: The surface of the general structural steel is treated with chromate for a glossy finish, effectively preventing rust.
Feature 2: The surface of the general structural steel is treated with chromate for a glossy finish, effectively preventing rust.
Precautions
For recommended tightening torque and through-hole information regarding taper external threads, please refer to
Here
The maximum operating pressure for aluminum alloy manifold blocks is 1 MPa (approximately 10 kgf/cm²) or less.
HereThe maximum operating pressure for aluminum alloy manifold blocks is 1 MPa (approximately 10 kgf/cm²) or less.
Usage Method

Used as a branch for cutting oil.
Related documents
For usage examples and a list of manifold block shapes, please click for
here
hereExample of Use

Equipment Name:
Pneumatic Machine BOX Integration
Working Principle of the Equipment:
Simplification is achieved through packaging of pneumatic machines.
Function of the Manifold Block:
By installing a manifold block through holes on the BOX, chaotic round pipe arrangements are made compact.
For more details, please click
Here。
Pneumatic Machine BOX Integration
Working Principle of the Equipment:
Simplification is achieved through packaging of pneumatic machines.
Function of the Manifold Block:
By installing a manifold block through holes on the BOX, chaotic round pipe arrangements are made compact.
For more details, please click
Here。Application Industries
| Smartphone | Electronics and electrical appliances | Lithium battery | ||
![]() | ![]() | ![]() | ||
| Automobile | Robot | Medical | ||
![]() | ![]() | ![]() |
Related Products
| Flexible hose | Economy Bearing Housing Assembly T-type Lightweight Space-saving Type | Nozzle 90-degree Air Type/Compact Type | ||
![]() | ![]() | ![]() | ||
| Representative Model: HOSAJ2 | Representative Model:C-BGHA6900ZZ-40 | Representative Model: AFTR15 |
Material
Surface Treatment







