Locating Pin Large Head, Spherical Tip, Selectable Tolerance, Press-Fit Type

Brand :
MISUMI
Caution
Product Description
Product Overview
The positioning pin is used for the spatial positioning in the directions of X and Y axes, mainly using the workpiece hole as the positioning benchmark or used in conjunction with bushings, in which the large head spherical type is easy to install, and the spherical part ensures smooth positioning and protects the workpiece. A wide range of tolerances are available to meet design requirements.
Dimensional Drawing

■Material Specification Table
Hard Chrome Plating: Plating hardness 750HV~
If rust prevention is required, please prioritize products with hard chrome plating or austenitic stainless steel materials.
| Material No. | Material | Surface Treatment | Hardness | Type | Shape Symbol |
| Standard | |||||
| ① | SKS3 Equivalent | - | Quenching hardness 60 to 63HRC | E-KFQ | A(Round) D(Diamond) |
| ② | SKS3 Equivalent | Hard Chrome Plated | Quenching hardness 50 to 55HRC | E-GKFQ | |
| ③ | SUS304 Equivalent | - | - | E-SKFQ | |
| ④ | SUS304 Equivalent | Hard Chrome Plated | - | E-HKFQ | |
| ⑤ | SUS440C Equivalent | - | Quenching hardness 50 to 55HRC | E-CKFQ | |
| ⑥ | SKS3 Equivalent | Buffed | Quenching hardness 60 to 63HRC | E-MKFQ | |
| ⑦ | SKS3 Equivalent | Hard Chrome Plated + Polished | Quenching hardness 60 to 63HRC | E-MGKFQ | |
| ⑧ | SUS440C Equivalent | Buffed | Quenching hardness 50 to 55HRC | E-MCKFQ |
Hard Chrome Plating: Plating hardness 750HV~
If rust prevention is required, please prioritize products with hard chrome plating or austenitic stainless steel materials.Specifications Overview
■ Detailed Table of D Dimension and P Dimension Tolerances
| D or P | Normal | Precision | |||||
| M | P | G | H | S | A | B | |
| m7 | p7 | g7 | h7 | - | - | - | |
| 1 to 3 | +0.012 +0.002 | +0.018 +0.009 | -0.003 -0.012 | 0 -0.01 | 0 -0.02 | +0.005 0 | 0 -0.005 |
| 3.01 to 6 | +0.016 +0.004 | +0.024 +0.012 | -0.004 -0.016 | 0 -0.012 | |||
| 6.01 to 10 | +0.021 +0.006 | +0.030 +0.015 | -0.005 -0.020 | 0 -0.015 | |||
| 10.01 to 18 | +0.025 +0.007 | +0.036 +0.018 | -0.006 -0.024 | 0 -0.018 | |||
| 18.01 to 30 | +0.029 +0.008 | +0.043 +0.022 | -0.007 -0.028 | 0 -0.021 | |||
Precision grade tolerance cannot be selected for hard chrome plated or polished products.
The D section, equivalent to martensitic stainless steel type, is equipped with an identification groove.
Austenitic stainless steel may not have grinding or center holes.
Because it has a center hole, when the P dimension is small, the spherical part is almost invisible.Specification Table
■ Standard
P·L·B() dimensions are suitable for diamond types.
Hard chrome plated and polished products cannot select tolerance symbols marked with * (Precision Grade A, B)
| Part Number | PCan be specified down to 0.01 mm increments | Lcan be specified down to 1 mm increments | BCan be specified down to 0.1 mm increments | C | (W) | |||||
Type | Shape | D toleranceSelection | P ToleranceSelect | D | ||||||
| E-KFQ E-GKFQ* E-SKFQ E-HKFQ* E-CKFQ | (Polished Product) E-MKFQ* E-MGKFQ* E-MCKFQ* Suitable for D ≥ 5 | A(Round) D(Diamond) | M P G H * A * B | S M P G H * A * B | 1 | 1.00 to 3.00 (2.50) | 2·3 | 2.0 to 5.0 | 0.1 | - |
| 2 | 2.00 to 6.00 (4.00) | 2 to 6 | 2.0 to 15.0 (10.0) | 0.5 | 1.2 | |||||
| 3 | 3.00 to 8.00 | 3 to 10 | 2.0 to 15.0 (10.0) | 1.5 | ||||||
| 4 | 4.00 to 8.00 | 3(4)Up to 14 | 2.0 to 15.0 (10.0) | 1 | 1.8 | |||||
| 5 | 5.00 to 10.00 | 5 to 15 | 2.0 to 15.0 (10.0) | 2.2 | ||||||
| 6 | 6.00 to 10.00 | 5 to 15 | 2.0 to 30.0 (15.0) | 3.0 | ||||||
| 8 | 8.50 to 15.00 | 5(6)Up to 16 | 2.0 to 30.0 (15.0) | 1.5 | 3.5 | |||||
| 10 | 10.00 to 17.00 | 5(10)Up to 20 | 3.0 to 30.0 (25.0) | 2 | 4.0 | |||||
| 12 | 12.00 to 18.00 | 6(10)Up to 24 | 3.0 to 30.0 (25.0) | 5.0 | ||||||
| 13 | 13.00 to 20.00 | 7(12)Up to 26 | 5.0 to 30.0 (25.0) | 5.5 | ||||||
| 16 | 16.00 to 27.00 | 8 (15)Up to 32 | 5.0 to 30.0 | 3 | 7.0 | |||||
| 20 | 20.00 to 30.00 | 10 (15)Up to 40 | 5.0 to 30.0 | 9.0 | ||||||
P·L·B() dimensions are suitable for diamond types.
Hard chrome plated and polished products cannot select tolerance symbols marked with * (Precision Grade A, B)Product Features
Precautions
(1) Dimensional Tolerance and Fit Parameter Table For details, click
Tolerance and Fit Parameter Table
(2) Reference Table for Unmarked Tolerance General Dimensions (Medium Precision m) For details, click
General Tolerance Overview
(3) Reference Values for Thread Installation Torque The tightening torque (reference value) is technical data for the
Thread Torque tightening torque strength classification (8.8), with the tightened state maintained for more than 24 hours. Not applicable when using a relaxant or spring washer.
Tolerance and Fit Parameter Table(2) Reference Table for Unmarked Tolerance General Dimensions (Medium Precision m) For details, click
General Tolerance Overview(3) Reference Values for Thread Installation Torque The tightening torque (reference value) is technical data for the
Thread Torque tightening torque strength classification (8.8), with the tightened state maintained for more than 24 hours. Not applicable when using a relaxant or spring washer.Example of Use
Application Industries
| Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
| Smart phone | Electronic & Electrical Appliances | Robotics | ||
![]() | ![]() | ![]() |
Related Products
| Bushing for positioning pin Shouldered | Bushing for positioning pin Straight type | Bushing for positioning pin Slotted hole type Shouldered type | ||
![]() | ![]() | ![]() | ||
| Typical model: JBH6-8 | Typical model: JBA3-8 | Typical Model: JBPE10-P6.8-W4.82-L15 | ||
| Advantages: suitable for applications where it is difficult to adjust the hole depth | Advantages: space-saving | Advantages: absorbs clearance errors |
Related Documents
(1) Positioning technology reference information Click
Positioning Technology
(2) Surface treatment related rust prevention capability salt spray test reference Click
Metal Surface Rust Prevention Capability Salt Spray Test
Positioning Technology(2) Surface treatment related rust prevention capability salt spray test reference Click
Metal Surface Rust Prevention Capability Salt Spray Test
Material
Surface Treatment
Hardness
P
L
B
Type
D tolerance
P Tolerance
D









