Locating Pin Straight Taper Type, Press-Fit Type

Brand :
MISUMI
Caution
Product Description
Product Overview
The positioning pin is used for the spatial positioning in the directions of X and Y axes, mainly using the workpiece hole as the positioning benchmark or used in conjunction with bushings, in which the straight rod cone head type is simple in shape, easy to install, and widely used.
Dimensional Drawing

■Material Specification Table
| Material No. | Material | Surface Treatment | Hardness | Type |
| Standard | ||||
| ① | SKS3 Equivalent | - | Quenching hardness 60 to 63HRC | E-LPSTA |
| ② | SKS3 Equivalent | Hard Chrome Plated | Quenching hardness 50–55HRC Coating hardness 750HV– | E-GLPSTA |
| ③ | SKS3 Equivalent | - | - | E-BLPSTA |
| ④ | SUS304 Equivalent | - | - | E-SLPSTA |
| ⑤ | SUS304 Equivalent | Hard Chrome Plated | Coating hardness 750HV or more | E-HLPSTA |
| ⑥ | SUS440C Equivalent | - | Quenching hardness 50 to 55HRC | E-CLPSTA |
The D section of martensitic stainless steel has an identification groove.
If there are requirements for rust prevention, give priority to products with hard chrome plating or made of austenitic stainless steel.Specifications Overview
■Tolerance Selection Type
| D | Normal | |||
| M | P | G | H | |
| m7 | p7 | g7 | h7 | |
| 1 to 3 | +0.012 +0.002 | +0.018 +0.009 | -0.003 -0.012 | 0 -0.010 |
| 4 to 6 | +0.016 +0.004 | +0.024 +0.012 | -0.004 -0.016 | 0 -0.012 |
| 8·10 | +0.021 +0.006 | +0.030 +0.015 | -0.005 -0.020 | 0 -0.015 |
D-2EtanA ≥ 0.73 (Front end diameter ⌀0.73 or above)
Reference tan15° ≈0.267 tan30° ≈0.577 tan45° ≈1 tan60° ≈1.732Specification Table
| Part Number | LCan be specified down to 0.1 mm increments | ECan be specified down to 0.1 mm increments | ASelection | C | ||
Type | D tolerance | D | Standard | Standard | ||
| Internal Thread Type E-LPSTA E-GLPSTA E-BLPSTA E-SLPSTA E-HLPSTA E-CLPSTA | M(m7) P(p7) G(g7) H(h7) | 2 | 3.0 to 20.0 | 0.5 to 10.0 | 15 30 45 60 | 0.5 |
| 3 | ||||||
| 4 | 3.0 to 25.0 | 1 | ||||
| 5 | 4.0 to 30.0 | |||||
| 6 | 5.0 to 40.0 | |||||
| 8 | 5.0 to 40.0 | 1.5 | ||||
| 10 | 2 | |||||
Product Features
Precautions
(1) Dimensional Tolerance and Fit Parameter Table For details, click
Tolerance and Fit Parameter Table
(2) Reference Table for Unmarked Tolerance General Dimensions (Medium Precision m) For details, click
General Tolerance Overview
(3) Reference Values for Thread Installation Torque The tightening torque (reference value) is technical data for the
Thread Torque tightening torque strength classification (8.8), with the tightened state maintained for more than 24 hours. Not applicable when using a relaxant or spring washer.
Tolerance and Fit Parameter Table(2) Reference Table for Unmarked Tolerance General Dimensions (Medium Precision m) For details, click
General Tolerance Overview(3) Reference Values for Thread Installation Torque The tightening torque (reference value) is technical data for the
Thread Torque tightening torque strength classification (8.8), with the tightened state maintained for more than 24 hours. Not applicable when using a relaxant or spring washer.Example of Use
Application Industries
| Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
| Smart phone | Electronic & Electrical Appliances | Robotics | ||
![]() | ![]() | ![]() |
Related Products
| Bushing for positioning pin Shouldered | Bushing for positioning pin Straight type | Bushing for positioning pin Slotted hole type Shouldered type | ||
![]() | ![]() | ![]() | ||
| Typical model: JBH6-8 | Typical model: JBA3-8 | Typical Model: JBPE10-P6.8-W4.82-L15 | ||
| Advantages: suitable for applications where it is difficult to adjust the hole depth | Advantages: space-saving | Advantages: absorbs clearance errors |
Related Documents
(1) Positioning technology reference information Click
Positioning Technology
(2) Surface treatment related rust prevention capability salt spray test reference Click
Metal Surface Rust Prevention Capability Salt Spray Test
Positioning Technology(2) Surface treatment related rust prevention capability salt spray test reference Click
Metal Surface Rust Prevention Capability Salt Spray Test
Material
Surface Treatment
Hardness
L
E
A
Type
D tolerance
D









