Locating Pin Tip Shape Selectable, Fully Threaded Type

Brand :
MISUMI
Caution
Product Description
Product Overview
The positioning pin is used for the spatial positioning in the directions of X and Y axes, mainly using the workpiece hole as the positioning benchmark or used in conjunction with bushings, in which the selectable front-end full thread type offers a wide range of lead-in specifications, providing flexible selection.
Dimensional Drawing

Material Specifications
| Material No. | Material | Surface Treatment | Hardness | Type |
| ① | SKS3 Equivalent | - | Quenching hardness 60 to 63HRC | E-JPNG |
| ② | SKS3 Equivalent | Hard Chrome Plated | Quenching hardness 50–55HRC Coating hardness 750HV– | E-GJPNG |
| ③ | SKS3 Equivalent | - | - | E-BJPNG |
| ④ | SUS304 Equivalent | - | - | E-SJPNG |
If there are requirements for rust prevention, give priority to products with hard chrome plating or made of austenitic stainless steel.Specification Table
| Part Number | PCan be specified down to 0.1 mm increments | BCan be specified down to 0.1 mm increments | Rcan be specified down to 1 mm increments | Gcan be specified down to 1 mm increments | ||
Type | TipShape | M(Coarse Thread) | ||||
| A type and C type only | B Type Only | |||||
| E-JPNG E-GJPNG E-BJPNG E-SJPNG | A B C | 3 | 3.5 to 8.0 | 1.0 to 10.0 | A Shape R ≥ P/2 C Shape R ≤ P/2 | B Shape G ≤ P |
| 4 | 4.5 to 8.0 | |||||
| 5 | 5.5 to 8.0 | |||||
| 6 | 6.5 to 10.0 | 1.0 to 15.0 | ||||
| 8 | 9.0 to 15.0 | 1.0 to 30.0 | ||||
| 10 | 11.0 to 17.0 | 3.0 to 30.0 | ||||
| 12 | 13.0 to 20.0 | |||||
| 16 | 17.0 to 27.0 | 5.0 to 30.0 | ||||
| 20 | 21.0 (22.0) Up to 30.0 | |||||
The values in () apply to B type.
This product does not have a center hole.Product Features
| Selectable Tip Shape | |||||
| A Shape | ![]() | B Shape | ![]() | C Shape | ![]() |
Feature 1: The large head shape can be freely selected from 3 types, making it suitable for positioning in various working conditions.
Feature 2: Optional materials: Iron (alloy tool steel or bearing steel); austenitic stainless steel, suitable for positioning various workpieces.
Feature 3: Hard chrome plated surface, effectively ensuring surface hardness and antirust.
Feature 4: Effectively reduces the machining cost of fixture-side mounting holes.
Feature 2: Optional materials: Iron (alloy tool steel or bearing steel); austenitic stainless steel, suitable for positioning various workpieces.
Feature 3: Hard chrome plated surface, effectively ensuring surface hardness and antirust.
Feature 4: Effectively reduces the machining cost of fixture-side mounting holes.
Precautions
(1) Dimensional Tolerance and Fit Parameter Table For details, click
Tolerance and Fit Parameter Table
(2) Reference Table for Unmarked Tolerance General Dimensions (Medium Precision m) For details, click
General Tolerance Overview
(3) Reference Values for Thread Installation Torque The tightening torque (reference value) is technical data for the
Thread Torque tightening torque strength classification (8.8), with the tightened state maintained for more than 24 hours. Not applicable when using a relaxant or spring washer.
Tolerance and Fit Parameter Table(2) Reference Table for Unmarked Tolerance General Dimensions (Medium Precision m) For details, click
General Tolerance Overview(3) Reference Values for Thread Installation Torque The tightening torque (reference value) is technical data for the
Thread Torque tightening torque strength classification (8.8), with the tightened state maintained for more than 24 hours. Not applicable when using a relaxant or spring washer.Example of Use

Example introduction: Positioning application of the relative position of the upper and lower plates of the fixture
Function description:
The position accuracy of the upper and lower plates of the fixture is ensured by the coordinated use of positioning pins and bushings.
Advantages of fixture bushings:
(1) The bushing hardness is slightly lower than the positioning pin, which effectively protects the positioning pin from rapid wear and ensures the positioning accuracy.
(2) The bushing is easy to replace when it wears out, effectively protecting the bottom plate or workpiece from damage.
Function description:
The position accuracy of the upper and lower plates of the fixture is ensured by the coordinated use of positioning pins and bushings.
Advantages of fixture bushings:
(1) The bushing hardness is slightly lower than the positioning pin, which effectively protects the positioning pin from rapid wear and ensures the positioning accuracy.
(2) The bushing is easy to replace when it wears out, effectively protecting the bottom plate or workpiece from damage.
Application Industries
| Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
| Smart phone | Electronic & Electrical Appliances | Robotics | ||
![]() | ![]() | ![]() |
Related Products
| Bushing for positioning pin Round flange type | Fixture Bushing, Freely Specified Straight Type | Fixture Bushing, Oval Hole Type, Double-Sided Cut Flange Type | ||
![]() | ![]() | ![]() | ||
| Typical model: JBY6-12 | Typical Model: JBAF10-P4.00-L8.5 | Typical Model: JBEH10-P6.00-W4.15-L10 | ||
| Advantage: Can be fixed with bolts | Advantage: Standard shape for easy installation | Advantages: absorbs clearance errors |
Related Documents
(1) Positioning technology reference information Click
Positioning Technology
(2) Surface treatment related rust prevention ability salt spray test reference Click
Metal Surface Rust Prevention Ability Salt Spray Test
Positioning Technology(2) Surface treatment related rust prevention ability salt spray test reference Click
Metal Surface Rust Prevention Ability Salt Spray Test
Material
Surface Treatment
Hardness
P
B
R
Type
Tip
M










