Locating Pin Straight Shank, Spherical Tip, Press-fit Type

Brand :
MISUMI
Caution
Product Description
Product Overview
The positioning pin is used for the spatial positioning in the directions of X and Y axes, mainly using the workpiece hole as the positioning benchmark or used in conjunction with bushings, in which the straight shank spherical type is easy to install, and the spherical part ensures smooth positioning and protects the workpiece.
Dimensional Drawing

Specifications Overview
■ Material Specification Table
The introduction section of the martensitic stainless steel features an identification groove.
Because it has a center hole, the spherical part is almost invisible when the D dimension is small.
If there are requirements for rust prevention, give priority to products with hard chrome plating or made of austenitic stainless steel.
| Material No. | Material | Surface Treatment | Hardness | Type | |
| Standard | |||||
| ① | SKS3 Equivalent | - | Quenching hardness 60 to 63HRC | E-LPSQA | |
| ② | SKS3 Equivalent | Hard Chrome Plated | Quenching hardness 50–55HRC Coating hardness 750HV– | E-GLPSQA | |
| ③ | SKS3 Equivalent | - | - | E-BLPSQA | |
| ④ | SUS304 Equivalent | - | - | E-SLPSQA | |
| ⑤ | SUS304 Equivalent | Hard Chrome Plated | Coating hardness 750HV or more | E-HLPSQA | |
| ⑥ | SUS440C Equivalent | - | Quenching hardness 50 to 55HRC | E-CLPSQA | |
The introduction section of the martensitic stainless steel features an identification groove.
Because it has a center hole, the spherical part is almost invisible when the D dimension is small.
If there are requirements for rust prevention, give priority to products with hard chrome plating or made of austenitic stainless steel.■ Tolerance Selection Type
| D | Normal | |||
| M | P | G | H | |
| m7 | p7 | g7 | h7 | |
| 1 to 3 | +0.012 +0.002 | +0.018 +0.009 | -0.003 -0.012 | 0 -0.010 |
| 4 to 6 | +0.016 +0.004 | +0.024 +0.012 | -0.004 -0.016 | 0 -0.012 |
| 8·10 | +0.021 +0.006 | +0.030 +0.015 | -0.005 -0.020 | 0 -0.015 |
Specification Table
| Part Number | LCan be specified down to 0.1 mm increments | C | |||
Type | D tolerance | D | Standard | Standard | |
| Standard Type E-LPSQA E-GLPSQA E-BLPSQA E-SLPSQA E-HLPSQA E-CLPSQA | M(m7) P(p7) G(g7) H(h7) | 1 | 3.0 to 10.0 | 0.1 | |
| 2 | 3.0 to 20.0 | 0.5 | |||
| 3 | |||||
| 4 | 3.0 to 25.0 | 1 | |||
| 5 | 4.0 to 30.0 | ||||
| 6 | 5.0 to 40.0 | 1.5 | |||
| 8 | 5.0 to 40.0 | 2 | |||
| 10 | |||||
Product Features
Precautions
(1) Dimensional Tolerance and Fit Parameter Table For details, click
Dimensional Tolerance Fit Table
(2) Reference Table for Unspecified Tolerance General Dimensions (Medium Precision m) For details, click
Unspecified Tolerance Dimension Table
(3) Reference Values for Threaded Installation Torque The tightening torque (reference value) is technical data from the
Torque Tightening Reference Table for tightening torque strength classification (8.8), with the tightened state maintained for more than 24 hours. Not applicable when using a relaxant or spring washer.
Dimensional Tolerance Fit Table(2) Reference Table for Unspecified Tolerance General Dimensions (Medium Precision m) For details, click
Unspecified Tolerance Dimension Table(3) Reference Values for Threaded Installation Torque The tightening torque (reference value) is technical data from the
Torque Tightening Reference Table for tightening torque strength classification (8.8), with the tightened state maintained for more than 24 hours. Not applicable when using a relaxant or spring washer.Example of Use
Application Industries
| Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
| Smart phone | Electronic & Electrical Appliances | Robotics | ||
![]() | ![]() | ![]() |
Related Products
| Bushing for positioning pin Shouldered | Bushing for positioning pin Straight type | Bushing for positioning pin Slotted hole type Shouldered type | ||
![]() | ![]() | ![]() | ||
| Typical model: JBH6-8 | Typical model: JBA3-8 | Typical Model: JBPE10-P6.8-W4.82-L15 | ||
| Advantages: suitable for situations where height adjustment is difficult | Advantages: Widely used in standard shapes | Advantages: absorbs clearance errors |
Related Documents
(1) Positioning technology reference information: Click
Positioning Technology Reference
(2) Surface treatment related rust prevention capability salt spray test reference: Click
Metal Surface Rust Prevention Reference
Positioning Technology Reference(2) Surface treatment related rust prevention capability salt spray test reference: Click
Metal Surface Rust Prevention Reference
Material
Surface Treatment
Hardness
L
Type
D tolerance
D









