Locating Pin Large Head, Selectable Tapered Angle, Selectable Tolerance, Threaded

Brand :
MISUMI
Caution
Product Description
Product Overview
The positioning pin is used for the spatial positioning in the directions of X and Y axes, mainly using the workpiece hole as the positioning benchmark or used in conjunction with bushings, in which the large head tapered specified tolerance selection type offers flexible selection and can meet most customer design requirements.
Dimensional Drawing

■Material Specification Table
If there are requirements for rust prevention, give priority to products with hard chrome plating, electroless nickel plating surface treatment, or made of austenitic stainless steel.
E-BKFN series products are temporarily unavailable for polygonal manufacturing. We apologize for the inconvenience!
| Material No. | Material | Surface Treatment | Hardness | Type | Shape Symbol |
| Male Thread Type | |||||
| ① | SKS3 Equivalent | - | Quenching hardness 60 to 63HRC | E-KFN | A(Round) D(Polygonal) |
| ② | SKS3 Equivalent | Hard Chrome Plated | Quenching hardness 50–55HRC Coating hardness 750HV– | E-GKFN | |
| ③ | SKS3 Equivalent | - | - | E-BKFN | |
| ④ | SUS304 Equivalent | - | - | E-SKFN | |
| ⑤ | SUS304 Equivalent | Hard Chrome Plated | Coating Hardness 750HV or more | E-HKFN |
If there are requirements for rust prevention, give priority to products with hard chrome plating, electroless nickel plating surface treatment, or made of austenitic stainless steel.
E-BKFN series products are temporarily unavailable for polygonal manufacturing. We apologize for the inconvenience!Specifications Overview
■Tolerance Selection
| D or P | Normal | Precision | |||||
| M | P | G | H | S | A | B | |
| m7 | p7 | g7 | h7 | - | - | - | |
| 1 to 3 | +0.012 +0.002 | +0.018 +0.009 | -0.003 -0.012 | 0 -0.01 | 0 -0.02 | +0.005 0 | 0 -0.005 |
| 3.01 to 6 | +0.016 +0.004 | +0.024 +0.012 | -0.004 -0.016 | 0 -0.012 | |||
| 6.01 to 10 | +0.021 +0.006 | +0.030 +0.015 | -0.005 -0.020 | 0 -0.015 | |||
| 10.01 to 18 | +0.025 +0.007 | +0.036 +0.018 | -0.006 -0.024 | 0 -0.018 | |||
| 18.01 to 30 | +0.029 +0.008 | +0.043 +0.022 | -0.007 -0.028 | 0 -0.021 | |||
Precision grade tolerance cannot be selected for hard chrome plated products.
The D section of the austenitic stainless steel type has an identification groove.
Austenitic stainless steel may be ground or have no center hole.
P-2EtanA ≥ 0.73 (Front end diameter ⌀0.73 or larger)Reference: tan15° ≈0.267 tan30° ≈0.577
tan45° = 1 tan60° ≈1.732
Specification Table
| Part Number | PCan be specified down to 0.01 mm increments | Lcan be specified down to 1 mm increments | BCan be specified down to 0.1 mm increments | ECan be specified down to 0.1 mm increments | ASelection | M (Coarse Thread) | (W) | ||||
Type | Shape | D toleranceSelection | P ToleranceSelect | D | |||||||
| Male Thread Type | |||||||||||
| E-KFN E-GKFN* E-BKFN E-SKFN E-HKFN* | A(Round) D(Polygonal) | M P G H * A * B | S M P G H * A * B | 3 | 3.50 to 8.00 | 0 to 6 | 2.0 to 10.0 | 0.5 to 15.0 | 15 30 45 60 | M 3 | 1.5 |
| 4 | 4.50 to 8.00 | 0 to 8 | 2.0 to 10.0 | M 4 | 1.8 | ||||||
| 5 | 5.50 to 8.00 | 0 to 10 | 2.0 to 15.0 (10.0) | M 5 | 2.2 | ||||||
| 6 | 6.50 to 10.00 | 0 to 10 | 2.0 to 15.0 | M 6 | 3 | ||||||
| 8 | 8.50 to 15.00 | 0 to 10 | 2.0 to 30.0 (15.0) | M 8 | 3.5 | ||||||
| 10 | 11.00 to 17.00 | 0 to 15 | 3.0 to 30.0 (25.0) | M10 | 4 | ||||||
| 12 | 13.00 to 20.00 (18.00) | 0 to 15 | 3.0 to 30.0 (25.0) | M12 | 5 | ||||||
| 16 | 17.00 to 27.00 | 0 to 20 | 5.0 to 30.0 | M16 | 7 | ||||||
| 20 | 22.00 to 30.00 | 0 to 20 | 5.0 to 30.0 | M20 | 9 | ||||||
P·L·B() dimensions are suitable for polygonal types.
When L=0, there is an incomplete thread section with no undercut groove.
Since the front-end diameter must be greater than ⌀0.73, P, E, and A must satisfy the following condition formula. P —2EtanA ≥ 0.73 Reference: tan15° ≈0.267, tan30° ≈0.577, tan45° =1, tan60° ≈1.732
Hard chrome plated products cannot select tolerance symbols with * (Precision Grade A, B)
E-BKFN series products are temporarily unable to support polygonal manufacturing. We appreciate your understanding!Product Features
Precautions
(1) Dimensional Tolerance and Fit Parameter Table For details, click
Dimensional Tolerance and Fit Table
(2) Reference Table for General Dimensions without Indicated Tolerance (Medium Precision m) For details, click
Reference Table for Dimensions without Indicated Tolerance
(3) Reference Values for Thread Installation Torque The tightening torque (reference value) is technical data for the
Thread Torque Reference Value tightening torque strength classification (8.8), with the tightened state maintained for more than 24 hours. Not applicable when using a relaxant or spring washer.
Dimensional Tolerance and Fit Table(2) Reference Table for General Dimensions without Indicated Tolerance (Medium Precision m) For details, click
Reference Table for Dimensions without Indicated Tolerance(3) Reference Values for Thread Installation Torque The tightening torque (reference value) is technical data for the
Thread Torque Reference Value tightening torque strength classification (8.8), with the tightened state maintained for more than 24 hours. Not applicable when using a relaxant or spring washer.Example of Use
Application Industries
| Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
| Smart phone | Electronic & Electrical Appliances | Robotics | ||
![]() | ![]() | ![]() |
Related Products
| (Economy series) Bushing for positioning pin Shouldered | (Economy series) Bushing for positioning pin Straight type | Economy type Bushing for positioning pin Slotted hole type Shouldered type | ||
![]() | ![]() | ![]() | ||
| Typical model: JBH6-8 | Typical model: JBA3-8 | Typical Model: JBPE10-P6.8-W4.82-L15 | ||
| Advantages: suitable for situations where the height is difficult to adjust | Advantages: Widely used in standard shapes | Advantages: absorbs clearance errors |
Related Documents
(1) Positioning technical reference information Click
Positioning Information Reference
(2) Surface treatment rust prevention capability salt spray test reference Click
Metal Surface Rust Prevention Treatment Reference
Positioning Information Reference(2) Surface treatment rust prevention capability salt spray test reference Click
Metal Surface Rust Prevention Treatment Reference
Material
Surface Treatment
Hardness
P
L
B
E
A
Type
D tolerance
P Tolerance
D









