Economy Hinge Bolts GB/T798 Stainless Steel (Boxed)

Brand :
MISUMI
Caution
Product Description
Product Overview
・This product is an economy eye bolt/hinge bolt, stainless steel (boxed).
・Boxed sales come with a discounted price.
・The product meets the specifications of the listed standard numbers on the webpage, but MISUMI does not guarantee the product brand.
・Boxed sales come with a discounted price.
・The product meets the specifications of the listed standard numbers on the webpage, but MISUMI does not guarantee the product brand.
Dimensional Drawing
Material

Standard: GB798
| Type | Body | Stadard | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
| E-LBOX-LDLS304S | SUS304 | - | Coarse | Half Thread/Full Thread | A2-70 | GB/T798-2021 |

Standard: GB798
Specification Table
| TYPE | M | L | Thread Length b | Pitch p | Head Thickness s | Head hole diameter d | Head width k | ||||||||||||||||
| Min | Max | Min | Max | Min | Max | ||||||||||||||||||
| E-LBOX-LDLS304S | 5 | 20 | 25 | 30 | 35 | Full Thread | - | 0.8 | 4.3 | 4.7 | 4 | 4.3 | 8 | 8.8 | |||||||||
| 40 | 45 | 50 | 55 | 60 | 70 | Half Thread | 30 | ||||||||||||||||
| 6 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | Full Thread | - | 1 | 5.3 | 5.7 | 5 | 5.4 | 10 | 11.5 | |||||||
| 50 | 55 | 60 | 70 | 80 | 90 | 100 | Half Thread | 40 | |||||||||||||||
| 8 | 20 | 25 | 30 | 35 | 40 | 45 | Full Thread | - | 1.25 | 7.1 | 7.5 | 6 | 6.4 | 13 | 14 | ||||||||
| 50 | 55 | 60 | 65 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | Half Thread | 40 | |||||||||
| 10 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 70 | Full Thread | - | 1.5 | 9.1 | 9.5 | 8 | 8.5 | 16.3 | 17.3 | |||||
| 65 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | Half Thread | 50 | ||||||||||||
| 12 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | Full Thread | - | 1.75 | 11 | 11.5 | 10 | 10.5 | 19 | 20 | |||||||
| 55 | Half Thread | 35 | |||||||||||||||||||||
| 65 | 70 | 75 | 80 | 50 | |||||||||||||||||||
| 85 | 90 | 95 | 100 | 110 | 120 | 130 | 140 | 150 | 170 | 60 | |||||||||||||
| 14 | 50 | 55 | 60 | 65 | 70 | 75 | Full Thread | - | 2 | 13.3 | 14 | 12 | 12.5 | 23 | 24 | ||||||||
| 60 | 65 | 70 | 75 | Half Thread | 35 | ||||||||||||||||||
| 80 | 85 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 60 | ||||||||||||||
| 16 | 60 | 70 | 80 | Full Thread | - | 2 | 15 | 17 | 12 | 12.5 | 27.5 | 28.5 | |||||||||||
| 90 | 100 | 110 | 120 | 130 | 140 | 150 | 160 | 170 | 180 | 190 | 200 | Half Thread | 70 | ||||||||||
| 18 | 70 | 80 | 90 | Full Thread | - | 2.5 | 17 | 18 | 14 | 14.5 | 31 | 32 | |||||||||||
| 100 | 110 | 120 | 130 | 140 | 150 | 160 | 170 | 180 | 190 | 200 | Half Thread | 80 | |||||||||||
| 20 | 70 | 80 | 90 | Full Thread | - | 2.5 | 21 | 22 | 16 | 16.5 | 33.5 | 34.5 | |||||||||||
| 100 | 110 | 120 | 130 | 140 | 150 | 170 | 180 | 190 | 200 | 210 | 220 | 230 | Half Thread | 80 | |||||||||
| 24 | 70 | 80 | 90 | 100 | Full Thread | - | 3 | 25 | 26 | 20.1 | 20.7 | 41 | 43 | ||||||||||
| 110 | 120 | 130 | 140 | 150 | 160 | 170 | 180 | 190 | 200 | Half Thread | 90 | ||||||||||||
| 27 | 120 | Half Thread | 90 | 3 | 27 | 28 | 22 | 22.5 | 45 | 48 | |||||||||||||
Product Features
・Thread nominal range: M5~M27
・This product is sold in boxed packaging.
・This product is sold in boxed packaging.
Material
Surface Treatment