Economy Pan Head Bolts Torx Stainless Steel GB2672 (Boxed)

Brand :
MISUMI
Caution
Product Description
Product Overview
・Economy Pan Head Bolts, Torx Type, Stainless Steel, GB2672 (Boxed)
・Boxed packaging offers a discounted price.
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
・Boxed packaging offers a discounted price.
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
Dimensional Drawing
Material
| Type | Body | Standard | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
| E-LBOX-GB2672S304S | SUS304 | - | Coarse | Full Thread | A2-70 | GB/T 2672-2004 |

Standard:GB2672
Specification Table
| TYPE | M | L | Pitch P | Head Width S | Head thickness k | Phillips No. | ||||||||||||||
| Min | Max | Min | Max | |||||||||||||||||
| E-LBOX-GB2672S304S | 1.4 | 3 | 4 | 5 | 6 | 8 | 10 | 0.3 | 2.2 | 2.6 | 0.7 | 0.9 | T3 | |||||||
| 1.6 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 16 | 0.35 | 2.9 | 3.1 | 0.9 | 1.1 | T4 | |||||
| 2 | 3 | 4 | 5 | 6 | 7 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 25 | 0.4 | 3.7 | 4 | 1.5 | 1.6 | T6 | |
| 2.5 | 3 | 4 | 6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 30 | 0.45 | 4.7 | 5 | 2.0 | 2.1 | T8 | |
| 3 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 0.5 | 5.3 | 5.6 | 2.3 | 2.4 | T10 | ||||
| 22 | 25 | 28 | 30 | 35 | 40 | 45 | 50 | |||||||||||||
| 3.5 | 10 | 0.6 | 6.6 | 7 | 2.4 | 2.6 | T15 | |||||||||||||
| 4 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 0.7 | 7.6 | 8 | 2.9 | 3.1 | T20 | ||
| 28 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | |||||||||
| 5 | 6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 30 | 35 | 0.8 | 9.1 | 9.5 | 3.5 | 3.7 | T25 | ||
| 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 95 | 100 | ||||||||
| 6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 28 | 30 | 35 | 40 | 1 | 11.57 | 12 | 4.3 | 4.6 | T30 | |
| 42 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 95 | 100 | ||||||||
| 8 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 22 | 25 | 30 | 35 | 40 | 1.25 | 15.57 | 16 | 5.7 | 6 | T45 | ||
| 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 95 | 100 | |||||||||
| 10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 30 | 35 | 40 | 45 | 1.5 | 19.5 | 20 | 7.1 | 7.5 | T50 | |||
| 50 | 55 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 95 | 100 | ||||||||||
Product Features
・Thread nominal range: M1.4~M10
・Sold in boxed packaging.
・Sold in boxed packaging.
Material
Surface Treatment