Economy Cross Flat Head Screws Stainless Steel GB819 (Boxed)

Brand :
MISUMI
Caution
Product Description
Product Overview
・Economy Cross Recessed Flat Head Screws, Stainless Steel, GB819 (Boxed)
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
Dimensional Drawing
Material
| Type | Body | Standard | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
| E-LBOX-BFBJ304S | Equivalent SUS304 | — | Coarse | Full thread | A2-70 | GB819 |
Standard:GB819
Specification Table
| TYPE | M | L | Pitch P | Head Width S | Head Thickness k | Cross groove opposite side B | Phillips No. | |||||||||||||
| Min | Max | |||||||||||||||||||
| E-LBOX-BFBJ304S | 2 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 0.4 | 3.5 | 3.8 | 1.2 | 1.9 | 0 | |
| 2.5 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 30 | 0.45 | 4.4 | 4.7 | 1.5 | 2.9 | 1 | |
| 3 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 28 | 30 | 35 | 0.5 | 5.2 | 5.5 | 1.7 | 3.2 | 1 | ||
| 40 | 45 | 50 | ||||||||||||||||||
| 4 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 30 | 35 | 0.7 | 8 | 8.4 | 2.7 | 4.6 | 2 | |||
| 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | ||||||||||||
| 5 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 30 | 35 | 40 | 45 | 0.8 | 8.9 | 9.3 | 2.7 | 5.2 | 3 | ||
| 50 | 55 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 95 | |||||||||||
| 6 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 30 | 35 | 40 | 45 | 50 | 1 | 10.8 | 11.3 | 3.3 | 6.8 | 3 | ||
| 55 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 95 | 100 | |||||||||||
| 8 | 16 | 18 | 20 | 22 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 1.25 | 15.3 | 15.8 | 4.7 | 8.9 | 4 | ||
| 65 | 70 | 75 | 80 | 85 | 90 | 100 | 110 | 120 | ||||||||||||
| 10 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 1.5 | 17.7 | 18.3 | 5 | 10 | 4 | ||||
| 70 | 75 | 80 | 85 | 90 | 95 | 100 | 110 | 120 | ||||||||||||
Product Features
・Stainless steel cross recessed countersunk machine screws.
・Thread nominal range: M2~M10.
・Thread type: Metric coarse thread.
・This series is fully threaded. For partially threaded products, please choose from other series.
・Sold in boxed packaging.
・Thread nominal range: M2~M10.
・Thread type: Metric coarse thread.
・This series is fully threaded. For partially threaded products, please choose from other series.
・Sold in boxed packaging.
Material
Surface Treatment