Cross Recessed Pan Head Screws Class 4.8 YB819

Brand :
MISUMI
Caution
Product Description
Product Overview
・This product is Cross Recessed Pan Head Screws Class 4.8 YB819
・Boxed sales at favorable price
・Full range, surface treatment of blue & white zinc plating
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・Boxed sales at favorable price
・Full range, surface treatment of blue & white zinc plating
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: YB819
Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
| E-LBOX-TSARA | Carbon Steel | Blue & White Zinc Plating | Coarse | Full Thread | Class 4.8 | YB819 |
Specification Table
| Type | M (Coarse Thread) | P | L | PCS/Box |
| Size Selection E-LBOX-TSARA | 2.5 | 0.45 | 6 | 23000 |
| 3 | 0.5 | 5 | 15000 | |
| 6 | 15000 | |||
| 10 | 8500 | |||
| 12 | 8000 | |||
| 4 | 0.7 | 6 | 8000 | |
| 12 | 4000 | |||
| 14 | 3500 | |||
| 16 | 3000 | |||
| 18 | 3000 | |||
| 20 | 2400 | |||
| 25 | 1600 | |||
| 30 | 1500 | |||
| 35 | 1200 | |||
| 40 | 1000 | |||
| 45 | 800 | |||
| 50 | 700 | |||
| 6 | 1 | 8 | 2600 | |
| 10 | 2200 | |||
| 14 | 1600 | |||
| 16 | 1300 | |||
| 20 | 1000 | |||
| 25 | 900 | |||
| 30 | 700 | |||
| 35 | 600 | |||
| 40 | 500 | |||
| 45 | 450 | |||
| 50 | 400 | |||
| 8 | 1.25 | 14 | 800 | |
| 20 | 600 | |||
| 25 | 500 | |||
| 30 | 400 | |||
| 35 | 360 | |||
| 40 | 300 | |||
| 45 | 260 | |||
| 50 | 240 | |||
| 55 | 220 | |||
| 60 | 180 | |||
| 65 | 170 | |||
| 70 | 160 | |||
| 75 | 140 | |||
| 80 | 130 |
Product Features
・Thread Nominal Range: M2.5~M8
・This product is sold in boxes.
・This product is sold in boxes.
Material
Surface Treatment