Cross Recessed Pan Head Screws - Carbon Steel

Brand :
MISUMI
Caution
Product Description
Product Overview
・Cross Recessed Pan Head Screws - Carbon Steel
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: GB823
Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Length | Strength class | ||
| E-LBOX-BDJ | Carbon Steel | Blue & White Zinc Plating | Coarse | Full Thread | — | GB823 |
Specification Table
| Type | M (Coarse Thread) | L | PCS/Box |
| Size Selection E-LBOX-BDJ | 3 | 5 | 11000 |
| 6 | 10000 | ||
| 8 | 7600 | ||
| 10 | 7000 | ||
| 12 | 5500 | ||
| 14 | 5000 | ||
| 16 | 4000 | ||
| 18 | 3600 | ||
| 20 | 3200 | ||
| 25 | 2400 | ||
| 30 | 1900 | ||
| 4 | 6 8 | 4000 | |
| 10 | 3800 | ||
| 12 | 3200 | ||
| 14 | 2800 | ||
| 16 | 2600 | ||
| 18 | 2300 | ||
| 20 | 1800 | ||
| 25 | 1500 | ||
| 30 | 1200 | ||
| 35 | 1000 | ||
| 40 | 800 | ||
| 5 | 8 | 2500 | |
| 10 | 2100 | ||
| 14 | 1700 | ||
| 16 | 1500 | ||
| 18 20 | 1300 | ||
| 25 | 1000 | ||
| 30 | 800 | ||
| 35 | 700 | ||
| 40 | 550 | ||
| 45 | 500 | ||
| 50 | 400 | ||
| 6 | 8 | 1600 | |
| 10 | 1400 | ||
| 12 | 1300 | ||
| 14 16 | 1000 | ||
| 18 | 900 | ||
| 20 | 780 | ||
| 25 | 700 | ||
| 30 | 600 | ||
| 35 | 470 | ||
| 40 | 400 |
Product Features
・Carbon Steel Cross Pan Head Machine Screws
・Thread Nominal Range: M3~M6
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
・Thread Nominal Range: M3~M6
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
Material
Surface Treatment