Low Head Hex Socket Head Cap Screws Class 12.9

Brand :
MISUMI
Caution
Product Description
Product Overview
・Low Head Hex Socket Head Cap Screws Class 12.9 (Boxed)
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: DIN7984
Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Length | Strength class | ||
| E-LBOX-CBSH | Carbon Steel (40Cr) | Blackening | Coarse | Full Thread | 12.9 | DIN7984 |
Specification Table
| Type | M (Coarse Thread) | L | PCS/Box |
| Size Selection E-LBOX-CBSH | 3 | 10 12 | 2000 |
| 16 | 1500 | ||
| 20 | 1250 | ||
| 4 | 6 | 1000 | |
| 8 | 3000 | ||
| 10 | 2600 | ||
| 12 | 2300 | ||
| 16 | 1800 | ||
| 20 | 1600 | ||
| 5 | 10 12 | 1000 | |
| 16 20 | 1200 | ||
| 25 | 800 | ||
| 6 | 8 | 1200 | |
| 10 12 | 1000 | ||
| 14 | 900 | ||
| 16 | 800 | ||
| 20 | 750 | ||
| 25 | 600 | ||
| 30 | 500 | ||
| 8 | 12 | 600 | |
| 16 | 500 | ||
| 20 | 450 | ||
| 25 | 350 | ||
| 30 | 300 | ||
| 35 | 250 | ||
| 10 | 12 | 350 | |
| 16 | 300 | ||
| 20 | 250 | ||
| 25 30 | 200 | ||
| 35 40 | 150 | ||
| 12 | 16 20 | 200 | |
| 25 | 150 | ||
| 30 35 | 120 | ||
| 40 | 100 | ||
| 50 | 90 |
Product Features
・Widely used thin head hex socket bolt.
・ Class 12.9 High Strength Carbon Steel Bolts
・Thread Nominal Range: M3~M12
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
・ Class 12.9 High Strength Carbon Steel Bolts
・Thread Nominal Range: M3~M12
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
Material
Surface Treatment