Hex Bolts Class 12.9

Brand :
MISUMI
Caution
Product Description
Product Overview
・Hex Bolts Class 12.9 (Boxed)
・Boxed sales at favorable price
・Economy series high-strength bolts
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・Boxed sales at favorable price
・Economy series high-strength bolts
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: GB5783
Material Specification
| Type | Body | Standard Number | ||
Material | Surface Treatment | Strength class | ||
| E-LBOX-RCB | Carbon Steel | Blackening | Class 12.9 | GB5783 |
Specification Table
| Type | M (Coarse Thread) | L | A | PCS/Box | Standard Number |
| Size Selection E-LBOX-RCB | 6 | 12 | 10 | 900 | GB5783 |
| 16 | 750 | ||||
| 40 | 350 | ||||
| 45 | 350 | ||||
| 50 | 300 | ||||
| 8 | 16 | 13 | 780 | ||
| 25 | 600 | ||||
| 30 | 550 | ||||
| 40 | 400 | ||||
| 45 | 360 | ||||
| 50 | 300 | ||||
| 55 | 280 | ||||
| 60 | 270 | ||||
| 10 | 25 | 16 | 400 | ||
| 30 | 360 | ||||
| 45 | 220 | ||||
| 65 | 155 | ||||
| 70 | 160 | ||||
| 12 | 55 | 18 | 160 | ||
| 60 | 135 | ||||
| 65 | 130 | ||||
| 90 | 95 |
Product Features
・Thread Nominal Range: M6~M12
・This product is sold in boxes.
・This product is sold in boxes.
Material
Surface Treatment