Hex Bolts Class 8.8 GB5782

Brand :
MISUMI
Caution
Product Description
Product Overview
・This product is Hex Bolts Class 8.8 GB5782 (Boxed)
・Boxed sales at favorable price
・Optional surface treatment of black oxide/blue & white zinc plating
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・Boxed sales at favorable price
・Optional surface treatment of black oxide/blue & white zinc plating
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: GB5782
Material Specification
| Type | Body | Standard Number | ||
Material | Surface Treatment | Strength class | ||
| E-LBOX-RCBB | Carbon Steel | Black oxide/Blue & White Zinc Plating | Class 8.8 | GB5782 |
Specification Table
| Type | M (Coarse Thread) | L | A | Surface Treatment | PCS/Box | Standard Number |
| Size Selection E-LBOX-RCBB | 5 | 30 | 8 | Black oxide | 1100 | GB5782 |
| 50 | 540 | |||||
| 60 | 460 | |||||
| 65 | 400 | |||||
| 6 | 30 | 10 | 700 | |||
| 40 | 550 | |||||
| 45 | 500 | |||||
| 60 | 340 | |||||
| 65 | 300 | |||||
| 70 | 300 | |||||
| 75 | 280 | |||||
| 80 | 280 | |||||
| 90 | 220 | |||||
| 100 | 200 | |||||
| 110 | 200 | |||||
| 120 | 200 | |||||
| 45 | Blue & White Zinc Plating | 500 | ||||
| 85 | 220 | |||||
| 8 | 40 | 13 | Black oxide | 280 | ||
| 45 | 240 | |||||
| 50 | 230 | |||||
| 55 | 200 | |||||
| 60 | 180 | |||||
| 65 | 170 | |||||
| 70 | 160 | |||||
| 75 | 140 | |||||
| 80 | 140 | |||||
| 85 | 140 | |||||
| 90 | 140 | |||||
| 100 | 120 | |||||
| 110 | 110 | |||||
| 120 | 110 | |||||
| 130 | 100 | |||||
| 140 | 96 | |||||
| 150 | 96 | |||||
| 50 | Blue & White Zinc Plating | 230 | ||||
| 55 | 200 | |||||
| 60 | 180 | |||||
| 75 | 140 | |||||
| 80 | 140 | |||||
| 100 | 120 | |||||
| 110 | 110 | |||||
| 120 | 110 |
| Type | M (Coarse Thread) | L | A | Surface Treatment | PCS/Box | Standard Number |
| Size Selection E-LBOX-RCBB | 10 | 40 | 16 | Black oxide | 180 | GB5782 |
| 45 | 160 | |||||
| 50 | 150 | |||||
| 55 | 140 | |||||
| 60 | 130 | |||||
| 65 | 130 | |||||
| 70 | 110 | |||||
| 80 | 100 | |||||
| 85 | 100 | |||||
| 90 | 100 | |||||
| 95 | 90 | |||||
| 100 | 90 | |||||
| 110 | 80 | |||||
| 120 | 80 | |||||
| 130 | 70 | |||||
| 140 | 65 | |||||
| 150 | 60 | |||||
| 160 | 60 | |||||
| 180 | 56 | |||||
| 200 | 50 | |||||
| 40 | Blue & White Zinc Plating | 180 | ||||
| 45 | 160 | |||||
| 50 | 150 | |||||
| 60 | 130 | |||||
| 65 | 130 | |||||
| 70 | 110 | |||||
| 80 | 100 | |||||
| 85 | 100 | |||||
| 90 | 100 | |||||
| 100 | 90 | |||||
| 120 | 80 | |||||
| 130 | 70 | |||||
| 150 | 60 |
| Type | M (Coarse Thread) | L | A | Surface Treatment | PCS/Box | Standard Number |
| Size Selection E-LBOX-RCBB | 12 | 45 | 18 | Black oxide | 120 | GB5782 |
| 50 | 110 | |||||
| 55 | 100 | |||||
| 65 | 90 | |||||
| 70 | 76 | |||||
| 75 | 70 | |||||
| 80 | 70 | |||||
| 85 | 70 | |||||
| 90 | 70 | |||||
| 95 | 66 | |||||
| 100 | 66 | |||||
| 120 | 64 | |||||
| 130 | 50 | |||||
| 140 | 50 | |||||
| 150 | 50 | |||||
| 160 | 46 | |||||
| 170 | 46 | |||||
| 180 | 42 | |||||
| 190 | 38 | |||||
| 200 | 38 | |||||
| 45 | Blue & White Zinc Plating | 120 | ||||
| 55 | 100 | |||||
| 60 | 90 | |||||
| 65 | 90 | |||||
| 70 | 76 | |||||
| 75 | 70 | |||||
| 90 | 70 | |||||
| 95 | 66 | |||||
| 100 | 66 | |||||
| 130 | 50 | |||||
| 140 | 50 | |||||
| 150 | 50 |
Product Features
・Thread Nominal Range: M5~M12
・This product is sold in boxes.
・This product is sold in boxes.
Material
Surface Treatment