Fine Thread Hex Bolts (Full Thread) Class 8.8

Brand :
MISUMI
Caution
Product Description
Product Overview
・This product is Fine Thread Hex Bolts (Full Thread) Class 8.8 (Boxed)
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: GB5786
Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
| E-LBOX-TAH05B | Carbon Steel | Black oxide | Fine | Full Thread | Class 8.8 | GB5786 |
Specification Table
| Type | M (Fine Thread) | P | L | A | E | PCS/Box |
| Size Selection E-LBOX-TAH05B | 10 | 1.25 | 20 | 16 | 6.4 | 1680 |
| 25 | 1400 | |||||
| 30 | 1360 | |||||
| 35 | 1120 | |||||
| 40 | 960 | |||||
| 45 | 220 | |||||
| 12 | 20 | 18 | 7.5 | 1280 | ||
| 25 | 1040 | |||||
| 30 | 880 | |||||
| 40 | 760 | |||||
| 45 | 680 | |||||
| 50 | 580 | |||||
| 1.5 | 55 | 520 | ||||
| 60 | 520 | |||||
| 14 | 30 | 21 | 8.8 | 560 | ||
| 35 | 520 | |||||
| 45 | 480 | |||||
| 50 | 440 | |||||
| 55 | 400 | |||||
| 16 | 30 | 24 | 10 | 480 | ||
| 35 | 440 | |||||
| 40 | 400 | |||||
| 50 | 280 | |||||
| 55 | 280 | |||||
| 18 | 40 | 27 | 11.5 | 280 | ||
| 45 | 240 | |||||
| 50 | 220 | |||||
| 55 | 220 | |||||
| 60 | 200 | |||||
| 20 | 40 | 30 | 12.5 | 200 | ||
| 45 | 180 | |||||
| 50 | 180 | |||||
| 55 | 180 | |||||
| 60 | 160 | |||||
| 70 | 144 |
Product Features
・Thread Nominal Range: M10~M20
・This product is sold in boxes.
・This product is sold in boxes.
Material
Surface Treatment