Hex Socket Round Head Screws Class 10.9 ISO7380

Brand :
MISUMI
Caution
Product Description
Product Overview
・Hex Socket Round Head Screws Class 10.9 ISO7380 (Boxed)
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: ISO7380
Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Length | Strength class | ||
| E-LBOX-BCB | Carbon Steel | Black oxide | Coarse | Full Thread | 10.9 | ISO7380 |
Specification Table
| Type | M (Coarse Thread) | L | PCS/Box |
| Size Selection E-LBOX-BCB | 2 | 3 4 6 | 10000 |
| 5 6 8 10 12 16 | 1000 | ||
| 2.5 | 4 | 10000 | |
| 5 6 8 10 12 14 16 18 20 | 1000 | ||
| 3 | 4 | 7000 | |
| 5 | 5000 | ||
| 6 14 | 4500 | ||
| 8 | 3500 | ||
| 10 | 3000 | ||
| 12 | 2500 | ||
| 15 16 | 2000 | ||
| 4 | 5 | 2500 | |
| 6 | 3000 | ||
| 8 10 | 2000 | ||
| 12 | 1500 | ||
| 16 | 1200 | ||
| 5 | 6 20 | 1200 | |
| 8 10 12 14 | 1000 | ||
| 16 | 1500 | ||
| 6 | 8 10 12 | 1500 | |
| 14 | 1200 | ||
| 16 20 | 1000 | ||
| 8 | 8 | 800 | |
| 10 12 | 700 | ||
| 16 20 | 500 | ||
| 25 | 400 | ||
| 10 | 12 | 400 | |
| 16 | 350 | ||
| 20 | 300 | ||
| 25 | 250 | ||
| 30 35 40 | 200 | ||
| 12 | 16 20 | 200 | |
| 25 30 | 150 | ||
| 35 40 | 100 | ||
| 50 | 40 | ||
| 55 | 35 | ||
| 60 | 30 |
Product Features
・Class 10.9 High Strength Carbon Steel Bolts
・Thread Nominal Range: M2~M16
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
・Thread Nominal Range: M2~M16
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
Material
Surface Treatment