Hex Socket Round Head Screws - Stainless Steel ISO7380

Brand :
MISUMI
Caution
Product Description
Product Overview
・This product is Hex Socket Round Head Screws - Stainless Steel ISO7380 (Boxed)
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: ISO7380
Material Specification
| Type | Body | Standard Number | ||
Material | Surface Treatment | Strength class | ||
| E-LBOX-SBCB304S | SUS304 | - | A2-70 | ISO7380 |
Specification Table
| Type | M (Coarse Thread) | L | A | B | E | PCS/Box |
| Size Selection E-LBOX-SBCB304S | 2 | 10 | 3.5 | 1.3 | 1.3 | 22000 |
| 12 | 18000 | |||||
| 14 | 16000 | |||||
| 16 | 13000 | |||||
| 18 | 9500 | |||||
| 4 | 8000 | |||||
| 5 | 6500 | |||||
| 6 | 5500 | |||||
| 8 | 4500 | |||||
| 2.5 | 10 | 4.5 | 1.5 | 1.5 | 13000 | |
| 12 | 13000 | |||||
| 14 | 11000 | |||||
| 18 | 9500 | |||||
| 20 | 8000 | |||||
| 25 | 6500 | |||||
| 3 | 5000 | |||||
| 30 | 4600 | |||||
| 4 | 3300 | |||||
| 40 | 3000 | |||||
| 5 | 2200 | |||||
| 6 | 1600 | |||||
| 8 | 1000 | |||||
| 3 | 10 | 5.7 | 2 | 1.65 | 7500 | |
| 12 | 6500 | |||||
| 14 | 6000 | |||||
| 15 | 5500 | |||||
| 16 | 5000 | |||||
| 18 | 4500 | |||||
| 20 | 3900 | |||||
| 22 | 3300 | |||||
| 25 | 3000 | |||||
| 28 | 2500 | |||||
| 30 | 2500 | |||||
| 35 | 2300 | |||||
| 4 | 2000 | |||||
| 40 | 1700 | |||||
| 45 | 1500 | |||||
| 5 | 1300 | |||||
| 50 | 1200 | |||||
| 6 | 900 | |||||
| 7 | 700 | |||||
| 8 | 650 | |||||
| 9 | 500 |
| Type | M (Coarse Thread) | L | A | B | E | PCS/Box |
| Size Selection E-LBOX-SBCB304S | 4 | 4 | 7.6 | 2.5 | 2.2 | 3800 |
| 5 | 3200 | |||||
| 6 | 3200 | |||||
| 7 | 2800 | |||||
| 8 | 2500 | |||||
| 10 | 2300 | |||||
| 12 | 2000 | |||||
| 14 | 1600 | |||||
| 15 | 1500 | |||||
| 16 | 1500 | |||||
| 18 | 1300 | |||||
| 20 | 1200 | |||||
| 22 | 1000 | |||||
| 25 | 900 | |||||
| 28 | 750 | |||||
| 30 | 750 | |||||
| 35 | 550 | |||||
| 40 | 450 | |||||
| 45 | 400 | |||||
| 50 | 350 | |||||
| 55 | 350 | |||||
| 60 | 250 | |||||
| 65 | 220 | |||||
| 70 | 200 | |||||
| 75 | 180 | |||||
| 80 | 170 | |||||
| 5 | 5 | 9.5 | 3 | 2.75 | 1800 | |
| 6 | 1800 | |||||
| 8 | 1500 | |||||
| 10 | 1300 | |||||
| 12 | 1100 | |||||
| 14 | 1000 | |||||
| 15 | 900 | |||||
| 16 | 900 | |||||
| 18 | 800 | |||||
| 20 | 700 | |||||
| 22 | 700 | |||||
| 25 | 550 | |||||
| 28 | 500 | |||||
| 30 | 500 | |||||
| 35 | 400 | |||||
| 40 | 300 | |||||
| 45 | 250 |
| Type | M (Coarse Thread) | L | A | B | E | PCS/Box |
| Size Selection E-LBOX-SBCB304S | 5 | 50 | 9.5 | 3 | 2.75 | 250 |
| 55 | 200 | |||||
| 60 | 200 | |||||
| 65 | 170 | |||||
| 70 | 150 | |||||
| 75 | 150 | |||||
| 80 | 160 | |||||
| 85 | 120 | |||||
| 90 | 160 | |||||
| 95 | 150 | |||||
| 100 | 150 | |||||
| 6 | 8 | 10.5 | 4 | 3.3 | 1000 | |
| 10 | 900 | |||||
| 12 | 850 | |||||
| 13 | 750 | |||||
| 14 | 700 | |||||
| 16 | 600 | |||||
| 18 | 600 | |||||
| 20 | 500 | |||||
| 22 | 500 | |||||
| 25 | 400 | |||||
| 30 | 350 | |||||
| 35 | 300 | |||||
| 40 | 250 | |||||
| 45 | 200 | |||||
| 50 | 200 | |||||
| 55 | 180 | |||||
| 60 | 150 | |||||
| 65 | 150 | |||||
| 70 | 150 | |||||
| 75 | 120 | |||||
| 80 | 150 | |||||
| 85 | 110 | |||||
| 90 | 140 | |||||
| 95 | 140 | |||||
| 100 | 120 | |||||
| 8 | 10 | 14 | 5 | 4.4 | 450 | |
| 12 | 400 | |||||
| 14 | 360 | |||||
| 16 | 330 | |||||
| 18 | 320 | |||||
| 20 | 280 | |||||
| 25 | 230 |
| Type | M (Coarse Thread) | L | A | B | E | PCS/Box |
| Size Selection E-LBOX-SBCB304S | 8 | 30 | 14 | 5 | 4.4 | 200 |
| 35 | 150 | |||||
| 40 | 150 | |||||
| 45 | 120 | |||||
| 50 | 110 | |||||
| 55 | 100 | |||||
| 60 | 90 | |||||
| 65 | 90 | |||||
| 70 | 80 | |||||
| 75 | 90 | |||||
| 80 | 90 | |||||
| 85 | 90 | |||||
| 90 | 70 | |||||
| 95 | 70 | |||||
| 100 | 70 | |||||
| 10 | 12 | 17.5 | 6 | 5.5 | 400 | |
| 16 | 340 | |||||
| 18 | 320 | |||||
| 20 | 300 | |||||
| 25 | 250 | |||||
| 30 | 210 | |||||
| 35 | 180 | |||||
| 40 | 150 | |||||
| 45 | 140 | |||||
| 50 | 130 | |||||
| 55 | 110 | |||||
| 60 | 110 | |||||
| 65 | 100 | |||||
| 70 | 90 | |||||
| 75 | 75 | |||||
| 80 | 75 | |||||
| 85 | 80 | |||||
| 90 | 80 | |||||
| 95 | 50 | |||||
| 100 | 65 | |||||
| 12 | 20 | 21 | 8 | 6.6 | 170 | |
| 25 | 140 | |||||
| 30 | 130 | |||||
| 35 | 100 | |||||
| 80 | 50 | |||||
| 90 | 45 | |||||
| 95 | 40 |
Product Features
・Thread Nominal Range: M2~M12
・This product is sold in boxes.
・This product is sold in boxes.
Material
Surface Treatment