Economy Hex Protruding Set Screws Stainless Steel DIN915 (Boxed)

Brand :
MISUMI
Caution
Product Description
Product Overview
・DIN915 Internal Hexagonal Protruding Head Set Screws, Stainless Steel (Boxed)
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
Dimensional Drawing
Material

Standard:DIN915
| Type | Body | Standard | ||
Material | Surface Treatment | Strength class | ||
| E-LBOX-MSSG304S | 304 | - | A2-21H | DIN915 |

Standard:DIN915
Specification Table
| TYPE | M×P | L | Head diameter N | Head thickness K | B | Hexagonal T | |||
| Metric coarse teeth | Min | Max | Min | Max | Min | Max | Nominal | Max | |
| E-LBOX-MSSG304S | 3×0.5 | 4 | 5 | 1.75 | 2 | 0.75 | 1 | 1.52 | 1.73 |
| 6 | 12 | 1.5 | 1.75 | ||||||
| 4×0.7 | 4 | 6 | 2.2 | 2.6 | 0.96 | 1.28 | 2.02 | 2.3 | |
| 8 | 25 | 1.96 | 2.28 | ||||||
| 5×0.8 | 5 | 6 | 3 | 3.8 | 1.28 | 1.54 | 2.52 | 2.87 | |
| 8 | 25 | 2 | 2.75 | ||||||
| 6×1 | 6 | 8 | 3.3 | 4.4 | 1.46 | 1.78 | 3.02 | 3.44 | |
| 10 | 30 | 2.9 | 3.29 | ||||||
| 8×1.25 | 8 | 10 | 5 | 5.59 | 1.95 | 2.29 | 4.02 | 4.58 | |
| 12 | 35 | 3.9 | 4.42 | ||||||
| 10×1.5 | 10 | 16 | 6.58 | 7.3 | 2.3 | 2.79 | 5.02 | 5.72 | |
Product Features
・Protruding head design for positioning and connection purposes.
・Thread nominal range: M3~M10.
・Thread nominal range: M3~M10.
Material
Surface Treatment