Economy Sharp Tip Set Screws Stainless Steel DIN914 (Boxed)

Brand :
MISUMI
Caution
Product Description
Product Overview
・DIN914 Sharp Tip Set Screws, Stainless Steel (Boxed)
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
Dimensional Drawing
Material
| Type | Body | Standard | ||
Material | Surface Treatment | Strength class | ||
| E-LBOX-MSST304S | SUS304 | - | A2-21H | DIN914 |

Standard:DIN914
Specification Table
| TYPE | M | L | Pitch P | Hexagonal opposite side B | Hexagonal T Max | |||||||||||||
| Min | Max | |||||||||||||||||
| E-LBOX-MSST304S | 2.5 | 8 | 0.45 | 1.3 | 1.3 | 1.4 | ||||||||||||
| 3 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 0.5 | 1.5 | 1.5 | 1.7 | |||||
| 4 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 25 | 30 | 0.7 | 2 | 2 | 2.3 | ||||
| 5 | 5 | 6 | 8 | 10 | 12 | 14 | 16 | 20 | 25 | 30 | 0.8 | 2.5 | 2.6 | 2.9 | ||||
| 6 | 5 | 6 | 7 | 8 | 10 | 12 | 16 | 20 | 25 | 30 | 35 | 40 | 50 | 1 | 3 | 3.1 | 3.5 | |
| 8 | 6 | 8 | 10 | 12 | 16 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | 1.25 | 4 | 4.1 | 4.6 | |
| 10 | 10 | 12 | 16 | 20 | 25 | 30 | 50 | 70 | 80 | 1.5 | 5 | 5.1 | 5.7 | |||||
| 12 | 12 | 16 | 20 | 25 | 35 | 40 | 1.75 | 6 | 6.1 | 6.9 | ||||||||
Product Features
・Sharp tip design for easier insertion into workpieces.
・Thread nominal range: M2.5~M12.
・Thread nominal range: M2.5~M12.
Material
Surface Treatment