Cross Recessed Pan Head Screw With Captured Washer

Brand :
MISUMI
Caution
Product Description
Product Overview
・This product is Cross Recessed Pan Head Screw With Captured Washer (Boxed)
・Boxed sales at favorable price
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・Boxed sales at favorable price
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: GB9074.4
Material Specification
| Type | Body | Standard Number | ||
Material | Surface Treatment | Strength class | ||
| E-LBOX-PSET304S | SUS304 | - | A2-50 | GB9074.4 |
Specification Table
| Type | M (Coarse Thread) | L | P | PCS/Box | Standard Number |
| Size Selection E-LBOX-PSET304S | 2 | 5 | 0.4 | 8500 | GB9074.4 |
| 2.5 | 10 | 0.45 | 4000 | ||
| 14 | 3000 | ||||
| 16 | 2600 | ||||
| 18 | 2200 | ||||
| 20 | 2100 | ||||
| 25 | 1600 | ||||
| 6 | 5000 | ||||
| 8 | 4500 | ||||
| 3 | 10 | 0.5 | 2800 | ||
| 12 | 2300 | ||||
| 14 | 2000 | ||||
| 16 | 1800 | ||||
| 18 | 1700 | ||||
| 20 | 1600 | ||||
| 35 | 750 | ||||
| 40 | 600 | ||||
| 5 | 3600 | ||||
| 50 | 450 | ||||
| 6 | 3500 | ||||
| 8 | 3100 | ||||
| 4 | 10 | 0.7 | 1300 | ||
| 12 | 1100 | ||||
| 14 | 1100 | ||||
| 16 | 1000 | ||||
| 20 | 800 | ||||
| 22 | 750 | ||||
| 25 | 650 | ||||
| 30 | 550 | ||||
| 35 | 450 | ||||
| 40 | 400 | ||||
| 45 | 300 | ||||
| 50 | 280 | ||||
| 6 | 1600 | ||||
| 8 | 1600 | ||||
| 9 | 1400 |
| Type | M (Coarse Thread) | L | P | PCS/Box | Standard Number |
| Size Selection E-LBOX-PSET304S | 5 | 10 | 0.8 | 850 | GB9074.4 |
| 12 | 800 | ||||
| 14 | 750 | ||||
| 16 | 650 | ||||
| 18 | 600 | ||||
| 20 | 550 | ||||
| 25 | 450 | ||||
| 30 | 400 | ||||
| 35 | 350 | ||||
| 40 | 300 | ||||
| 45 | 220 | ||||
| 50 | 200 | ||||
| 8 | 950 | ||||
| 80 | 130 | ||||
| 6 | 16 | 1 | 400 | ||
| 30 | 250 | ||||
| 40 | 180 | ||||
| 50 | 130 | ||||
| 8 | 16 | 1.25 | 180 | ||
| 20 | 170 | ||||
| 22 | 150 | ||||
| 25 | 150 | ||||
| 35 | 120 |
Product Features
・Thread Nominal Range: M2~M8
・This product is a combination product.
・This product is sold in boxes.
・This product is a combination product.
・This product is sold in boxes.
Material
Surface Treatment