Economy Hex Bolts with Spring/Washers Stainless Steel DIN912 (Boxed)

Brand :
MISUMI
Caution
Product Description
Product Overview
・Economy Internal Hexagonal Bolts with Spring/Flat Washers, Stainless Steel, DIN912 (Boxed)
・Boxed packaging offers a discounted price.
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
・Boxed packaging offers a discounted price.
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
Dimensional Drawing
Material

Standard:DIN912(flat spring washer combination)
| Type | Body | Standard | ||
Material | Surface Treatment | Strength class | ||
| E-LBOX-SCBS304S | SUS304 | - | A2-70 | DIN912(Combination) |

Standard:DIN912(flat spring washer combination)
Specification Table
·Hexagon socket bolts
·Flat washers and spring washers
| TYPE | Assembly | M | L | Pitch P | Hexagonal side B | Head diameter S | Head thickness k | ||||||||||||||||||||||||
| Min | Max | Min | Max | Min | Max | ||||||||||||||||||||||||||
| E-LBOX-SCBS304S | Hexagon socket bolts | 3 | 8 | 10 | 12 | 14 | 16 | 20 | 25 | 30 | 35 | 0.5 | 2.5 | 2.6 | 5.3 | 5.7 | 2.9 | 3 | |||||||||||||
| 4 | 6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 0.7 | 3 | 3.1 | 6.8 | 7.2 | 3.8 | 4 | ||||||||||||||||
| 25 | 30 | 35 | 40 | 45 | |||||||||||||||||||||||||||
| 5 | 8 | 10 | 12 | 14 | 16 | 20 | 25 | 30 | 0.8 | 4 | 4.1 | 8.3 | 8.7 | 4.8 | 5 | ||||||||||||||||
| 35 | 40 | 45 | 50 | ||||||||||||||||||||||||||||
| 6 | 10 | 12 | 14 | 16 | 18 | 20 | 25 | 30 | 1 | 5 | 5.1 | 9.8 | 10.2 | 5.7 | 6 | ||||||||||||||||
| 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | ||||||||||||||||||||||||
| 75 | 80 | 90 | 100 | ||||||||||||||||||||||||||||
| 8 | 12 | 14 | 16 | 20 | 25 | 30 | 35 | 40 | 45 | 1.25 | 6 | 6.1 | 12.7 | 13.3 | 7.6 | 8 | |||||||||||||||
| 50 | 55 | 60 | 65 | 70 | 75 | 80 | 90 | 100 | |||||||||||||||||||||||
| 10 | 16 | 18 | 20 | 25 | 30 | 35 | 40 | 45 | 1.5 | 8 | 8.2 | 15.7 | 16.3 | 9.6 | 10 | ||||||||||||||||
| 50 | 55 | 60 | 65 | 75 | 80 | ||||||||||||||||||||||||||
| 12 | 20 | 25 | 30 | 35 | 40 | 45 | 1.75 | 10 | 10.2 | 17.7 | 18.3 | 11.6 | 12 | ||||||||||||||||||
| 50 | 55 | 60 | 65 | 70 | 75 | 80 | |||||||||||||||||||||||||
·Flat washers and spring washers
| TYPE | Assembly | M | M3 | M4 | M5 | M6 | M8 | M10 | M12 | |
| E-LBOX-SCBS304S | Flat washers | Inner diameter N | Min | 2.7 | 3.6 | 4.5 | 5.5 | 7.4 | 9.3 | 11.2 |
| Max | 2.8 | 3.8 | 4.8 | 5.7 | 7.6 | 9.6 | 11.6 | |||
| Outer diameter U | Min | 6.6 | 8.6 | 9.6 | 11.5 | 15.5 | 19.4 | 23.5 | ||
| Max | 7 | 9 | 10 | 12 | 16 | 20 | 24 | |||
| Thickness t | Min | 0.5 | 0.7 | 0.9 | 1.5 | 1.5 | 1.9 | 2.4 | ||
| Max | 0.6 | 0.8 | 1 | 1.7 | 1.8 | 2.1 | 2.7 | |||
| Spring washers | Inner diameter n | Min | 2.6 | 3.6 | 4.4 | 5.4 | 7.2 | 9.2 | 11.1 | |
| Max | 2.8 | 3.8 | 4.8 | 5.7 | 7.6 | 9.6 | 11.6 | |||
| Width r | Min | 1.1 | 1.4 | 1.9 | 2.3 | 2.8 | 3.3 | 3.8 | ||
| Max | 1.3 | 1.6 | 2.1 | 2.7 | 3.1 | 3.7 | 4.2 | |||
| Thickness h | Min | 0.7 | 1 | 1.2 | 1.5 | 1.9 | 2.3 | 2.8 | ||
| Max | 0.9 | 1.2 | 1.4 | 1.7 | 2.1 | 2.7 | 3.2 | |||
| Spring height H | Min | 1.6 | 2.2 | 2.6 | 3.2 | 4 | 5 | 6 | ||
| Max | 2 | 2.8 | 3.3 | 4 | 4.5 | 6.3 | 7.5 | |||
Product Features
・Thread nominal range: M3~M12
・Sold in boxed packaging.
・Sold in boxed packaging.
Material
Surface Treatment