Cross Recessed Round Head Self-Tapping Screw - Carbon Steel Quenched and Tempered

Brand :
MISUMI
Caution
Product Description
Product Overview
・This product is Cross Recessed Round Head Self-Tapping Screw - Carbon Steel Quenched and Tempered (Boxed)
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Product Features
・Thread Nominal Range: ST3~ST6
・This product is sold in boxes.
・Quenched for higher hardness than regular products
・This product is sold in boxes.
・Quenched for higher hardness than regular products
Dimensional Drawing

Applicable Standard: GB845 - 1976
Material Specification
| Type | Body | Standard Number | |||
Material | Surface Treatment | Thread | Thread Type | ||
| E-LBOX-TANBHC | Carbon Steel | Blue Zinc Plating | Coarse | Full Thread | GB845 - 1976 |
Specification Table
| Type | ST | L | A(max) | E | PCS/Box |
| Size Selection E-LBOX-TANBHC | 3 | 6 | 5.5 | 1.8 | 4000 |
| 8 | 4000 | ||||
| 10 | 4000 | ||||
| 12 | 3000 | ||||
| 16 | 2000 | ||||
| 20 | 2000 | ||||
| 25 | 1000 | ||||
| 30 | 1000 | ||||
| 4 | 8 | 6.5 | 2.4 | 2000 | |
| 10 | 2000 | ||||
| 12 | 2000 | ||||
| 14 | 1500 | ||||
| 16 | 1500 | ||||
| 20 | 1000 | ||||
| 25 | 750 | ||||
| 30 | 700 | ||||
| 35 | 500 | ||||
| 5 | 10 | 8.2 | 3 | 1250 | |
| 12 | 1250 | ||||
| 16 | 1000 | ||||
| 20 | 700 | ||||
| 25 | 500 | ||||
| 30 | 500 | ||||
| 35 | 400 | ||||
| 40 | 300 | ||||
| 45 | 250 | ||||
| 50 | 200 | ||||
| 6 | 16 | 10.5 | 3.6 | 500 | |
| 20 | 500 | ||||
| 25 | 400 | ||||
| 30 | 300 | ||||
| 35 | 250 | ||||
| 50 | 200 |
Material
Surface Treatment