Economy Flat Head Self-Tapping Screws Stainless Steel GB/T846 (Boxed)

Brand :
MISUMI
Caution
Product Description
Product Overview
・This product is an economy series flat-head self-tapping screw, stainless steel GB/T846 (sold in boxes).
・Boxed sales offer a cost-effective price.
・The product complies with the relevant specifications of the standard numbers shown on the webpage, but MISUMI does not guarantee the brand of this product.
・Boxed sales offer a cost-effective price.
・The product complies with the relevant specifications of the standard numbers shown on the webpage, but MISUMI does not guarantee the brand of this product.
Product Features
・Nominal thread range: ST2.2~ST6.3.
・This product is sold in boxes.
・This product is sold in boxes.
Dimensional Drawing
Material
| Type | Body | Standard | ||||
Material | Surface Treatment | Thread | Thread Type | Strength Class | ||
| E-LBOX-TASAS304S | SUS304 | - | Coarse | Full Thread | A2-20H | GB/T846 |

Standard: GB/T846
Specification Table
| TYPE | ST | L | Pitch P | Head width S | Head thickness K Max | Phillips No. | |||||||||||||
| Min | Max | ||||||||||||||||||
| E-LBOX-TASAS304S | 2.2 | 13 | 16 | 19 | 0.8 | 3.5 | 3.8 | 1.1 | 1 | ||||||||||
| 2.9 | 6.5 | 9.5 | 13 | 16 | 19 | 22 | 25 | 30 | 32 | 35 | 1.1 | 5.2 | 5.5 | 1.7 | 1 | ||||
| 3.5 | 9.5 | 13 | 16 | 19 | 22 | 25 | 30 | 32 | 35 | 38 | 40 | 45 | 50 | 1.3 | 6.9 | 7.3 | 2.4 | 2 | |
| 3.9 | 13 | 16 | 19 | 22 | 25 | 30 | 32 | 35 | 1.3 | 7.2 | 7.6 | 2.5 | 2 | ||||||
| 4.2 | 13 | 16 | 19 | 22 | 25 | 30 | 32 | 35 | 38 | 40 | 50 | 1.4 | 8 | 8.4 | 2.6 | 2 | |||
| 4.8 | 13 | 16 | 19 | 22 | 25 | 32 | 35 | 38 | 40 | 45 | 1.6 | 8.9 | 9.3 | 2.8 | 2 | ||||
| 5.5 | 13 | 16 | 19 | 22 | 25 | 32 | 35 | 38 | 40 | 45 | 50 | 95 | 1.8 | 9.9 | 10.3 | 3 | 3 | ||
| 6.3 | 13 | 16 | 19 | 25 | 32 | 35 | 38 | 45 | 50 | 1.8 | 10.9 | 11.3 | 3.2 | 3 | |||||
| 55 | 60 | ||||||||||||||||||
Material
Surface Treatment