Self-Drill Screw Flange Hex Head - Stainless Steel

Brand :
MISUMI
Caution
Product Description
Product Overview
・Self-Drill Screw Flange Hex Head - Stainless Steel (Boxed)
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: DIN7504K
Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Length | Strength class | ||
| E-LBOX-DIN7504K304S | SUS304 Equivalent | - | Coarse & Fine | Full Thread | A2-25H | DIN7504K |
Specification Table
| Type | M×P | S | L | PCS/Box |
| Size Selection E-LBOX-DIN7504K304S | ST4.2×1.4 | 7 | 13 | 2000 |
| 16 | 1800 | |||
| 19 | 1600 | |||
| 25 | 1100 | |||
| 32 | 900 | |||
| ST4.8×1.6 | 8 | 13 | 1600 | |
| 16 | 1300 | |||
| 19 | 1200 | |||
| 25 | 850 | |||
| 32 | 650 | |||
| 38 | 550 | |||
| 50 | 350 | |||
| ST5.5×1.8 | 8 | 25 | 700 | |
| ST5.5×1.05 | 8 | 19 | 900 | |
| 25 | 750 | |||
| 32 | 500 | |||
| 38 | 450 | |||
| 50 | 300 | |||
| ST6.3×1.8 | 10 | 19 | 650 | |
| 25 | 550 | |||
| 38 | 250 | |||
| 45 | ||||
| 50 |
Product Features
・Stainless Steel Hexagon Drilling Screws with Spring Washer
・Thread Nominal Range: ST4.2~ST6.3
・Type of Thread Profile: Metric Coarse & Fine
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
・Thread Nominal Range: ST4.2~ST6.3
・Type of Thread Profile: Metric Coarse & Fine
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
Material
Surface Treatment