Economy Hex Flat Head Bolts Stainless Steel DIN7991 (Boxe

Brand :
MISUMI
Caution
Product Description
Product Overview
・This product is an economy series DIN7991 internal hexagon flat-head bolt, stainless steel type (sold in boxes).
・Boxed sales offer a cost-effective price.
・The product complies with the relevant specifications of the standard numbers shown on the webpage, but MISUMI does not guarantee the brand of this product.
・Boxed sales offer a cost-effective price.
・The product complies with the relevant specifications of the standard numbers shown on the webpage, but MISUMI does not guarantee the brand of this product.
Product Features
・Nominal thread range: M2~M16.
・This product is sold in boxes.
・This product is sold in boxes.
Dimensional Drawing
Material
| Type | Body | Standard | ||||
Material | Surface Treatment | Thread | Strength Class | Thread Type | ||
| E-LBOX-SFB304S | SUS304 | - | Coarse | A2-70 | Full Thread | DIN7991 |

Standard: DIN7991
Specification Table
| TYPE | M | L | Pitch P | Hexagonal side B | Head diameter A | Head thickness E | ||||||||||
| Min | Max | Min | Max | |||||||||||||
| E-LBOX-SFB304S | 3 | 6 | 8 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 0.5 | 2 | 2.1 | 5.7 | 6 | 1.7 |
| 22 | 25 | 28 | 30 | 35 | ||||||||||||
| 4 | 6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 0.7 | 2.5 | 2.6 | 7.6 | 8 | 2.3 | |
| 25 | 30 | 35 | 40 | |||||||||||||
| 5 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 0.8 | 3 | 3.1 | 9.6 | 10 | 2.8 | |
| 28 | 30 | 35 | 40 | 45 | 50 | 55 | ||||||||||
| 6 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 28 | 30 | 1 | 4 | 4.1 | 11.6 | 12 | 3.3 | |
| 35 | 40 | 45 | 50 | 55 | 60 | |||||||||||
| 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 30 | 1.25 | 5 | 5.1 | 15.6 | 16 | 4.4 | |
| 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | ||||||||
| 80 | 85 | |||||||||||||||
| 10 | 16 | 20 | 22 | 25 | 30 | 35 | 40 | 45 | 50 | 1.5 | 6 | 6.1 | 19.5 | 20 | 5.5 | |
| 55 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 95 | ||||||||
| 100 | ||||||||||||||||
| 12 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 1.75 | 8 | 8.2 | 23.5 | 24 | 6.5 | |
| 65 | 70 | 75 | 80 | 85 | 90 | 100 | ||||||||||
| 110 | 120 | |||||||||||||||
| 16 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 2 | 10 | 10.2 | 29.5 | 30 | 7.5 | ||
| 65 | 70 | 75 | 80 | 85 | 90 | 100 | ||||||||||
Material
Surface Treatment