T-Slot Bolts - Stainless Steel

Brand :
MISUMI
Caution
Product Description
Product Overview
・This product is T-Slot Bolts - Stainless Steel (Boxed)
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Product Features
・Thread Nominal Range: M5~M10
・This product is sold in boxes.
・This product is sold in boxes.
Dimensional Drawing

Applicable Standard: GB37
Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
| E-LBOX-SLTTBS304S | SUS304 | - | Coarse | Full Thread | A2-70 | GB37 |
Specification Table
| Type | M (Coarse Thread) | L | K(max) | S(max) | D | PCS/Box |
| Size Selection E-LBOX-SLTTBS304S | 5 | 16 | 4.24 | 9 | 12 | 1000 |
| 20 | 800 | |||||
| 25 | 700 | |||||
| 6 | 10 | 5.24 | 12 | 16 | 700 | |
| 12 | 600 | |||||
| 16 | 550 | |||||
| 18 | 500 | |||||
| 20 | 500 | |||||
| 25 | 400 | |||||
| 30 | 350 | |||||
| 35 | 350 | |||||
| 40 | 300 | |||||
| 45 | 250 | |||||
| 50 | 230 | |||||
| 55 | 200 | |||||
| 8 | 16 | 6.24 | 14 | 20 | 300 | |
| 20 | 270 | |||||
| 25 | 250 | |||||
| 30 | 220 | |||||
| 35 | 200 | |||||
| 40 | 180 | |||||
| 45 | 170 | |||||
| 50 | 150 | |||||
| 55 | 140 | |||||
| 60 | 120 | |||||
| 65 | 100 | |||||
| 70 | 100 | |||||
| 10 | 25 | 7.29 | 18 | 25 | 150 | |
| 30 | 130 | |||||
| 35 | 110 | |||||
| 40 | 100 | |||||
| 45 | 90 | |||||
| 50 | 80 | |||||
| 55 | 80 | |||||
| 60 | 80 |
Material
Surface Treatment