Shaft Supports Pilot Flanged type

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
A shaft support is a component that supports and fixes the shaft while also bearing a certain load.
Guide shaft supports are extremely widely used in the FA industry. They are typically used together with guide shafts and linear bearings to secure the guide shaft and ensure proper transmission.
Guide shaft supports are extremely widely used in the FA industry. They are typically used together with guide shafts and linear bearings to secure the guide shaft and ensure proper transmission.
Dimensional Drawing

Material Specifications
| Round Flange | Both Surfaces Cut Flange | Material | Surface Treatment | Accessories |
| E-STHWIRB | E-STHWICB | General structural steel or carbon steel | Black Oxide | 1 Hex Socket Head Cap Screw |
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating and those made of austenitic stainless steel.For surface treatment and rust prevention methods, please refer to
Technical InformationSpecification Table
| Part Number | Sleeve Thickness (N) | L1 | D1 | H | T | B | P | W | P1 | F | d | S | S1 | X | Y | d1 | d2 | M | Accessory Bolt M × Length | ||
| Type | DH8 | ||||||||||||||||||||
| Round Flange Type E-STHWIRB Compact Flanged E-STHWICB | 8 | 0.022 0 | 8.5 | 23 | 25 | 39 | 5 | 10 | 32 | 27 | 25 | 20 | 3.5 | 1.5 | 1.5 | 7.5 | 3.5 | 7.5 | 4.6 | M4 | M4 × 10 |
| 10 | 10 | 25 | 30 | 49 | 40 | 32 | 33 | 23 | 4.5 | 10 | 3 | 9 | 5.6 | M5 | M5 × 10 | ||||||
| 12 | 0.027 0 | 28 | 32 | 52 | 6 | 42 | 34 | 35 | 25 | 11 | 4 | M5 × 12 | |||||||||
| 15 | 10 | 33 | 35 | 56 | 12 | 46 | 37 | 37 | 27 | 5.5 | 12 | 5 | |||||||||
| 16 | 9.5 | 36 | 35 | 56 | 12 | 46 | 37 | 37 | 27 | 5.5 | 12 | 5 | |||||||||
| 20 | 0.033 0 | 10 | 40 | 40 | 64 | 8 | 52 | 42 | 43 | 30 | 6.6 | 2 | 14 | 6 | M5×16 | ||||||
| 25 | 46 | 45 | 69 | 15 | 57 | 47 | 46 | 34 | 17 | ||||||||||||
| 30 | 12.5 | 50 | 55 | 79 | 10 | 67 | 57 | 50 | 45 | 20 | 10 | 12 | 6.6 | M6 | M6×20 | ||||||
| 40 | 0.039 0 | 15 | 67 | 70 | 104 | 12 | 18 | 87 | 76 | 67 | 55 | 9 | 1.5 | 26 | 13 | 14 | 9 | M8 | M8 × 26 | ||
Product Features
Feature 1: As it is a slit type, the shaft can be clamped and connected without damaging the shaft.
Feature 2: Flange shapes are available in both round and compact types. Choosing the compact flange type enables space-saving designs.
Feature 3: the gap of the installation hole (through hole) can be used for fine adjustment, and the on-site positioning can be realized.
Feature 4: Type that is positioned by embedding the end into a hole with H9 precision on the fixed plate. High repeatability of positioning during maintenance.
Feature 2: Flange shapes are available in both round and compact types. Choosing the compact flange type enables space-saving designs.
Feature 3: the gap of the installation hole (through hole) can be used for fine adjustment, and the on-site positioning can be realized.
Feature 4: Type that is positioned by embedding the end into a hole with H9 precision on the fixed plate. High repeatability of positioning during maintenance.
Usage Method

Precautions
(1) It is recommended that the shaft support is matched with shaft with tolerance of f8/h5/g6. For more details, click
here.
(2) For anti-rust performance and maintenance of metal materials and surface treatment, please click
here.
(3) Whether the slot of the open-type linear shaft support is overcut depends on the size of the saw blade. (Overcut refers to the saw blade cutting through to the opposite side of the groove)
here.(2) For anti-rust performance and maintenance of metal materials and surface treatment, please click
here.(3) Whether the slot of the open-type linear shaft support is overcut depends on the size of the saw blade. (Overcut refers to the saw blade cutting through to the opposite side of the groove)
Example of Use

Equipment Name:
Slide Table Lift
Device Function:
At the lowered position of the lift, the robotic arm transfers the workpiece from the previous process.
The lift ascends and calibrates, transferring the workpiece to the top.
Function of shaft supports:
shaft supports are used to fix the inspection mechanism for easy disassembly.
For more information, please click
here.
Slide Table Lift
Device Function:
At the lowered position of the lift, the robotic arm transfers the workpiece from the previous process.
The lift ascends and calibrates, transferring the workpiece to the top.
Function of shaft supports:
shaft supports are used to fix the inspection mechanism for easy disassembly.
For more information, please click
here.Application Industries
Related Products
| (Economy series) Shaft support T-type lightweight space-saving slit | Economic Type Shaft Supports Diamond Reinforced Slit | Economy Type Pillar Fixing Clamp Quick Installation Type | ||
![]() | ![]() | ![]() | ||
| Typical model: C-SHA10 | Typical model: C-SHFMQ10 | Typical model: C-HLKDE10 |
Related Documents
Material
Surface Treatment
Accessories