Post Mounting Clamp – Cantilever Type

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Can be used as a guide, etc. when combined with a pillar fixing clamp.
Can be mounted on the pillar fixing clamp, allowing circumferential use of the pillar.
Can be mounted on the pillar fixing clamp, allowing circumferential use of the pillar.
Dimensional Drawing

Material Specification
・Material Specification table
If there are requirements for rust prevention, give priority to products with hard chrome plating, electroless nickel plating surface treatment, or stainless steel SUS3 series materials.
For rust prevention methods, please refer to
Details
| Type | Material | Surface Treatment | Accessories |
| E-KLKA | General structural steel | Ferroferric Oxide Protective Film | Hexagon socket head bolt |
| E-MKA | Electroless Nickel Plating | ||
| E-ALKA | A6063 | Black Anodized | |
| E-SLKA | SUS304 | - |
If there are requirements for rust prevention, give priority to products with hard chrome plating, electroless nickel plating surface treatment, or stainless steel SUS3 series materials.For rust prevention methods, please refer to
DetailsSpecification Table
| Part Number | P Selection | D1 g6 | A | B | E | H | M | d | d1 | Z | S | W | Supplied Bolt | |||
| Type | DH8 | |||||||||||||||
| E-KLKA E-MKA E-ALKA E-SLKA(D ≤ 30) | 8 | 0 0.022 | 12 30 50 | 8 | -0.005 -0.014 | 7 | 12 | 10.5 | 7 | M3 | 3.5 | 6 | 3 | - | 2 | M3— 8 1 pc |
| 10 | 13 30 50 | 10 | 9 | 13 | 13 | 9 | M4 | 4.5 | 7.5 | 4 | M4— 8 1 piece | |||||
| 12 | 0 0.027 | 12 | -0.006 -0.017 | 11 | 15 | 14.5 | 10 | M4-10 1 piece | ||||||||
| 15 | 19 30 50 | 15 | 12 | 19 | 15 | 10.5 | M4-15 1 piece | |||||||||
| 20 | 0 0.033 | 25 50 70 | 20 | -0.007 -0.020 | 15 | 25 | 17.5 | 13 | M4-20 1 piece | |||||||
| 25 | 30 50 70 | 25 | 18 | 30 | 21 | 16 | M5 | 5.5 | 9 | 5 | M5-25 1 piece | |||||
| 30 | 35 50 70 | 30 | 21 | 36 | 23.5 | 18.5 | 20 | M5-30 2 pcs | ||||||||
| 35 | 0 0.039 | 40 70 90 | 35 | -0.009 -0.025 | 24 | 40 | 26.5 | 21 | 24 | M5-35 2 pcs | ||||||
DH8 tolerance is that before cutting open end.
It is recommended to use g6·f8 tolerances for mating shafts. Additionally, it is recommended to use an extended wrench when tightening.
Accessory Bolt: The product with a magnetite protective film is a CB bolt.Electroless nickel plating products are SCB bolts.
Product Features
Feature 1: Can be combined with the support base to adjust the mounting support in the circumferential direction.
Feature 2: A wide variety of mounting hole sizes are available to accommodate different shaft diameters. It is recommended to use g6·f8 tolerances for mating shafts.
Feature 3: MISUMI brand pillar fixing clamps achieve ultra-high locking force with high precision, securing the pillars to prevent them from rotating or coming loose.
Feature 2: A wide variety of mounting hole sizes are available to accommodate different shaft diameters. It is recommended to use g6·f8 tolerances for mating shafts.
Feature 3: MISUMI brand pillar fixing clamps achieve ultra-high locking force with high precision, securing the pillars to prevent them from rotating or coming loose.
Usage Method

Used in combination with the support base, the mounting support can be adjusted in the circumferential direction.
Precautions
1. When tightening, it is recommended to use an extended wrench.
2. If there are requirements for rust prevention, give priority to products with hard chrome plating, electroless nickel plating surface treatment, or stainless steel SUS3 series materials.
For rust prevention methods, please refer to
Details
3. The shaft hole tolerance is H7. It is recommended to use a shaft or support pillar with a g6 or f8 tolerance.
2. If there are requirements for rust prevention, give priority to products with hard chrome plating, electroless nickel plating surface treatment, or stainless steel SUS3 series materials.
For rust prevention methods, please refer to
Details3. The shaft hole tolerance is H7. It is recommended to use a shaft or support pillar with a g6 or f8 tolerance.
Example of Use

■ Organization Name
Direction Determination Mechanism.
■ Mechanism Function
Changes the direction of the workpiece.
Can be freely adjusted along the X, Y, and Z directions.
Determine the orientation of the workpiece using a vision sensor.
Images can also be processed.
■ Function of the Support Fixing Clamp
The support fixing clamp is used together with the mounting base, allowing free adjustment and enabling the direction of the workpiece to be determined by a vision sensor.
For detailed information, please click
Direction Judging Mechanism
Direction Determination Mechanism.
■ Mechanism Function
Changes the direction of the workpiece.
Can be freely adjusted along the X, Y, and Z directions.
Determine the orientation of the workpiece using a vision sensor.
Images can also be processed.
■ Function of the Support Fixing Clamp
The support fixing clamp is used together with the mounting base, allowing free adjustment and enabling the direction of the workpiece to be determined by a vision sensor.
For detailed information, please click
Direction Judging MechanismApplication Industries
Related Products
| Mounting Base, Medium Precision / Round Flange Type | (Economy series) Shaft support T-type lightweight space-saving slit | (Economy series) Post for tension spring Groove type Male thread type | ||
![]() | ![]() | ![]() | ||
| Typical model: C-CSTNH10-90 | Typical model: C-SHA10 | Typical model: C-BSPO6-25 |
Related Documents
Material
Surface Treatment
Accessories







