Brackets for Device Stands - Square Hole, Standard Type

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Since the standard base bracket is an open type, the mounting post for the instrument will not be damaged during tightening.
Also suitable for environments where frequent disassembly is required.
Also suitable for environments where frequent disassembly is required.
Dimensional Drawing

Specification Table
![]() | Part Number (Type·D) | |
| E-CLQBM15 E-CLTQS20 |
■Material Specification Table
| Type | Material | Material Surface Treatment | Material Accessories |
| E-CLQB | General Structural Steel | Black Oxide | Hexagon Socket Head Bolt |
| E-CLQNM | Electroless Nickel Plating | Hex Socket Head Bolt (Stainless Steel) | |
| E-CLQBM | Aluminum | Black Anodized | Hexagon Socket Head Bolt |
| E-CLQAM | Clear Anodized | Hex Socket Head Bolt (Stainless Steel) | |
| E-CLQS | SUS304 | - |
Accessories: Black oxide, black anodized type come with black steel bolts. Other types come with stainless bolts.
If there are requirements for rust prevention, give priority to products with electroless nickel plating surface treatment or stainless steel SUS3 series materials.■ Dimension Specification Table
| Part Number | A | B | L | T | E | F | G | b | C | H | d | d1 | Z | MA | h | ||
| Type | DD8 | ||||||||||||||||
| E-CLQB E-CLQNM E-CLQBM E-CLQAM E-CLQS | 10 | +0.077 +0.050 | 38 | 24 | 24 | 7 | 20 | 30 | 14 | 4.5 | 17.5 | 15 | 4.5 | 8 | 4.5 | M4 | 10 |
| 12 | 16 | ||||||||||||||||
| 15 | 48 | 32 | 36 | 9 | 26 | 38 | 20 | 5.5 | 24 | 19 | 5.5 | 9.5 | 5.5 | M5 | 12 | ||
| 20 | +0.098 +0.065 | 52 | 36 | 40 | 10 | 30 | 42 | 24 | 26.5 | 21 | 13 | ||||||
| 25 | 62 | 45 | 48 | 12 | 35 | 48 | 28 | 6.5 | 32 | 28 | 6.5 | 11 | 6.5 | M6 | 15 | ||
DD8 tolerance is that before cutting open end. It is recommended to use a shaft tolerance of 0 to -0.12. | |||||||||||||||||
Product Features
Precautions
1. If there are requirements for rust prevention, give priority to products with electroless nickel plating surface treatment or those made of stainless steel SUS304.
2. The tolerance D8 for D is the tolerance before slotting. After slotting, due to the release of internal stress, the hole diameter tolerance may change.
3. When tightening, it is recommended to use an extended wrench.
2. The tolerance D8 for D is the tolerance before slotting. After slotting, due to the release of internal stress, the hole diameter tolerance may change.
3. When tightening, it is recommended to use an extended wrench.
Example of Use

■ Organization Name
Rotary Floating Mechanism
■ Mechanism Function
A simplified mechanism for combined lifting and rotating movements.
Clean the inside of cylindrical workpieces (thin resin) using a blower (part of the cleaning process).
The workpiece floats up, and the fixed blower above directs air into the workpiece. Directly rotates and lifts the workpiece; the blower can clean every corner of the inner wall of the workpiece.
■ Function of the base bracket
Serves to fix and connect, minimizing vibrations of the mechanism during operation.
For more information, please click Rotary Floating Mechanism.
Rotary Floating Mechanism
■ Mechanism Function
A simplified mechanism for combined lifting and rotating movements.
Clean the inside of cylindrical workpieces (thin resin) using a blower (part of the cleaning process).
The workpiece floats up, and the fixed blower above directs air into the workpiece. Directly rotates and lifts the workpiece; the blower can clean every corner of the inner wall of the workpiece.
■ Function of the base bracket
Serves to fix and connect, minimizing vibrations of the mechanism during operation.
For more information, please click Rotary Floating Mechanism.
Application Industries
| Smart phone | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() | ||
| Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
Related Products
| Bearing Housing Assembly Single Retaining Ring Single Bearing Type | Shaft Supports T Shape Slit | Post Clamp | ||
![]() | ![]() | ![]() | ||
| Typical model: BGRAB6000ZZ | Typical model: SHSTM8-25 | Typical model: KDST20 |
Related Documents

Material
Material Surface Treatment
Material Accessories







