Brackets for Device Stands - Square Hole, Side Mounting Type

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Dimensional Drawing
When used together with square tubes and support fixing clamps, it can prevent rotation during assembly and disassembly.


Material Specifications
| Type | [M]Material | [ S ] Surface Treatment | [ A ] Accessories |
| E-CLTQB | SS400 | Ferroferric Oxide Protective Film | Hexagon socket head bolt |
| E-CLTQNM | Electroless Nickel Plating | Hex Socket Head Bolt (Stainless Steel) | |
| E-CLTQBM | Aluminum | Black Anodized | Hexagon socket head bolt |
| E-CLTQAM | Clear Anodized | Hex Socket Head Bolt (Stainless Steel) |
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating. Please refer to P.1582 for antirust methods
Specification Table
| Part Number | A | B | L | T | F | K | h | H | E | d | d1 | Z | MA | ||
| Type | DD8 | ||||||||||||||
| E-CLTQB E-CLTQNM E-CLTQBM E-CLTQAM | 10 | +0.077 +0.050 | 38 | 11 | 29 | 7 | 30 | 4.5 | 14 | 10 | 20 | 4.5 | 8 | 4.5 | M4 |
| 12 | 30 | 11 | |||||||||||||
| 15 | 48 | 15 | 36 | 9 | 38 | 5.5 | 18 | 13 | 26 | 5.5 | 9.5 | 5.5 | M5 | ||
| 20 | +0.098 +0.065 | 52 | 20 | 40 | 10.5 | 42 | 19 | 16 | 30 | ||||||
| 25 | 73 | 24 | 54 | 12 | 54 | 6.5 | 25 | 20 | 35 | 6.5 | 11 | 6.5 | M6 | ||
| [ ! ]DD8 tolerance is that before cutting open end. [ ! ]It is recommended to use a shaft tolerance of 0–0.12. Additionally, it is recommended to use an extended wrench when tightening. | |||||||||||||||