Cross-Knurled Knob, Standard Type, Steel / Stainless Steel

Brand :
MISUMI
Caution
- Some Image files are under updaiting
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
· Knobs are mechanical component parts that help effectively tighten or loosen screws, and their biggest feature is that they can be operated even without tools.
· Economy Disc Knob: Economical and practical, widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
· Economy Disc Knob: Economical and practical, widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
Dimensional Drawing

Material Table
| Type | Shape | Material | Surface Treatment | |
| Standard | Stepped type | |||
| E-LNOBX | E-LNKBX | Male Thread Type | Steel | Chrome Plated |
| E-LNOOSX | E-LNKOSX | Stainless Steel | - | |
| E-LNOMSX | E-LNKMSX | Female Thread Type | ||
Specification Table
Please order after selecting part number and parameters according to the selection steps
to
.
to
.Part Number ( Type· M) | - | L | ||
| E-LNOBX5 | - | 20 | ||
| E-LNKMSX3 |
| Part Number | L Selection(External Thread Type) | A | D | d | T | S | |||||
Type | M | ||||||||||
| Standard Type E-LNOBX E-LNOOSX E-LNOMSX | Stepped E-LNKBX E-LNKOSX E-LNKMSX | 3 | 6 | 10 | 10 | 12 | 6 | 11 | 5 | ||
| 4 | 6 | 10 | 16 | 11 | 16 | 8 | 12 | 6 | |||
| 5 | 10 | 16 | 20 | 12 | 20 | 10 | 13 | 7.5 | |||
Product Features
· The use of a knob eliminates the need for screw operation tools such as wrenches and pliers, thereby improving work efficiency.
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
Precautions
· Please be aware of the product usage environment and do not use it in corrosive environments
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
Example of Use

Application Industries
| Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() |
Material
Surface Treatment
M)




