Knurled Clamp Knobs, Steel / Stainless Steel

Brand :
MISUMI
Caution
- Some Image files are under updaiting
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
· Knobs are mechanical component parts that help effectively tighten or loosen screws, and their biggest feature is that they can be operated even without tools.
· Economy Disc Knob: Economical and practical, widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
· Economy Disc Knob: Economical and practical, widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
Dimensional Drawing

Material Table
| Type | Body | Accessories | |
| Embossed Type | Material | Surface Treatment | Material |
| E-LKNBM | Steel | Chrome Plated | - |
| E-LKNBS | Stainless Steel | - | - |
| E-LKNBSP | Nylon Washer | ||
Specification Table
Please order after selecting part number and parameters according to the selection steps
to
.
■ With Nylon Washer
to
.Part Number ( Type· M) | - | D | ||
| E-LKNBSP8 | - | 30 | ||
| E-LKNBM3 | - | 10 |
| Part Number | D | d | A | T | H | S | |
Type | M | ||||||
| Embossed Type E-LKNBM E-LKNBS | 3 | 10 | 8.4 | 7 | 7.2 | 4.2 | 2.4 |
| 12 | 9 | ||||||
| 4 | 13 | 11.2 | 9 | 9.6 | 5.6 | 3.2 | |
| 16 | 12 | ||||||
| 5 | 16 | 14 | 11 | 12 | 7 | 4 | |
| 20 | 15 | ||||||
| 6 | 19 | 16 | 13 | 14 | 8 | 4 | |
| 24 | 18 | ||||||
| 8 | 24 | 20 | 18 | 17 | 10 | 5 | |
| 30 | 24 | ||||||
| 10 | 29 | 28 | 23 | 20 | 12 | 6 | |
| 36 | 30 | ||||||
■ With Nylon Washer
| Part Number | D | d | A | T | H | S | D1 | d1 | t | |
Type | M | |||||||||
| Embossed Type E-LKNBSP (with Nylon Washer) | 5 | 16 | 14 | 11 | 12 | 7 | 4 | 12 | 5.3 | 0.8 |
| 20 | 15 | |||||||||
| 6 | 19 | 16 | 13 | 14 | 8 | 4 | 12 | 6.3 | 0.8 | |
| 24 | 18 | |||||||||
| 8 | 24 | 20 | 18 | 17 | 10 | 5 | 16 | 8.3 | 1 | |
| 30 | 24 | |||||||||
Product Features
· Installation Part Type: Internal Thread (Stepped), Head Type: Round, Round Type: Clamp Type
· Internal Thread · Round Hole Processing: Through Hole, Additional Function: Cylindrical (Counterbore Type)
· The use of a knob eliminates the need for screw operation tools such as wrenches and pliers, thereby improving work efficiency.
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
· Internal Thread · Round Hole Processing: Through Hole, Additional Function: Cylindrical (Counterbore Type)
· The use of a knob eliminates the need for screw operation tools such as wrenches and pliers, thereby improving work efficiency.
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
Precautions
· Please be aware of the product usage environment and do not use it in corrosive environments
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
Example of Use

Application Industries
| Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() |
Material
Surface Treatment
M)




