Knurled Knobs, Drop-Proof, Steel / Stainless Steel

Brand :
MISUMI
Caution
- Some Image files are under updaiting
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
· Knobs are mechanical component parts that help effectively tighten or loosen screws, and their biggest feature is that they can be operated even without tools.
· Economy Disc Knob: Economical and practical, widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
· Economy Disc Knob: Economical and practical, widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
Dimensional Drawing

Material Table
| Type | Material | Surface Treatment | |
| Standard | Stepped type | ||
| E-LNOBD | E-LNKBD | Steel | Chrome Plated |
| E-LNOOSD | E-LNKOSD | Stainless Steel | - |
Specification Table
Please order after selecting part number and parameters according to the selection steps
to
.
to
.Part Number ( Type· M) | - | L | ||
| E-LNKBD6 | - | 30 |
| Part Number | L | D | d | A | H | S | ℓ | d2 | ||
Type | M | |||||||||
| Standard Type E-LNOBD E-LNOOSD | Stepped Type E-LNKBD E-LNKOSD | 3 | 10 | 12 | 6 | 2.5 | 7.5 | 5 | 6 | 2 |
| 4 | 10 | 16 | 8 | 3.5 | 9.5 | 6 | 5 | 3 | ||
| 15 | 10 | |||||||||
| 5 | 10 | 20 | 10 | 4 | 11.5 | 7.5 | 4 | 3.8 | ||
| 15 | 9 | |||||||||
| 20 | 14 | |||||||||
| 6 | 15 | 24 | 12 | 5 | 15 | 10 | 7 | 4.5 | ||
| 20 | 12 | |||||||||
| 30 | 22 | |||||||||
| 8 | 20 | 30 | 16 | 6 | 18 | 12 | 10 | 6 | ||
| 30 | 20 | |||||||||
Product Features
· The use of a knob eliminates the need for screw operation tools such as wrenches and pliers, thereby improving work efficiency.
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
Usage Method

Precautions
· Please be aware of the product usage environment and do not use it in corrosive environments
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
Example of Use

Application Industries
| Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() |
Material
Surface Treatment
M)




