Knurled Knob, Standard Type, Steel / Stainless Steel

Brand :
MISUMI
Caution
- Some Image files are under updaiting
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
· Knobs are mechanical component parts that help effectively tighten or loosen screws, and their biggest feature is that they can be operated even without tools.
· Economy series disc knob, beautiful appearance, economical and practical. Widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
· Economy series disc knob, beautiful appearance, economical and practical. Widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
Dimensional Drawing

Material Table
■ Stepped type| Type | Material | Surface Treatment | |
| Male Thread Type | Female Thread Type | ||
| E-LHAU92 | E-LHAW02 | Steel | Nickel Plated |
| E-LHAU93 | E-LHAW03 | Stainless Steel | - |
■ Stepped type
| Type | Material | Surface Treatment | |
| Male Thread Type | Female Thread Type | ||
| E-LHAU97 | E-LHAW12 | Steel | Nickel Plated |
| E-LHAU98 | E-LHAW13 | Stainless Steel | - |
Specification Table
Please order after selecting part number and parameters according to the selection steps
to
.
to
.Part Number ( Type) | - | M | - | D | - | L (Male Thread Type) | ||
| Female Thread | E-LHAW02 | - | M6 | |||||
| Male Thread | E-LHAU98 | - | M10 | - | D36 | - | L20 |
| Part Number | D | L(Male Thread Type) | d | A | T | H | |||||||||
Type | M | ||||||||||||||
| External Thread Standard Type E-LHAU92 E-LHAU93 Stepped E-LHAU97 E-LHAU98 | Internal Thread Standard Type E-LHAW02 E-LHAW03 Stepped E-LHAW12 E-LHAW13 | 3 | 12 | 6 | 8 | 10 | 16 | 6 | 2.5 | 3 | 7.5 | ||||
| 4 | 16 | 8 | 10 | 12 | 16 | 20 | 25 | 8 | 3.5 | 4 | 9.5 | ||||
| 5 | 20 | 10 | 12 | 16 | 20 | 25 | 30 | 10 | 4 | 5 | 11.5 | ||||
| 6 | 24 | 12 | 16 | 20 | 25 | 30 | 12 | 5 | 6 | 15 | |||||
| 8 | 30 | 16 | 20 | 25 | 30 | 16 | 6 | 8 | 18 | ||||||
There are plating drag marks on the installation surface, which do not affect usage.Product Features
· The use of a knob eliminates the need for screw operation tools such as wrenches and pliers, thereby improving work efficiency.
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment.
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment.
Precautions
· Please be aware of the product usage environment and do not use it in corrosive environments
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
Example of Use

Application Industries
| Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() |
Material
Surface Treatment
M
D




