Straight Grained Knobs With Spacer, ABS

Brand :
MISUMI
Caution
- Some Image files are under updaiting
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
· Knobs are mechanical component parts that help effectively tighten or loosen screws, and their biggest feature is that they can be operated even without tools.
· Economy series straight grained knob with spacer, economical and practical. Widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
· Economy series straight grained knob with spacer, economical and practical. Widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
Dimensional Drawing

Material Table
| Type | Knob Body | Threaded Part | Adjuster | |
Material | Material | Surface Treatment | Material | |
| E-LNBMP | ABS | Stainless Steel | - | Polyacetal (White) |
Specification Table
Please order after selecting part number and parameters according to the selection steps
to
.
to
.Part Number ( Type· M) | - | D | - | L | - | Knob Color | ||
| E-LNBMP5 | - | 20 | - | 15 | - | B |
| Part Number | D | L Selection | Knob Color | H | S | d | d2 | ℓ | |||
Type | M | ||||||||||
| E-LNBMP | 3 | 16 | 10 | 15 | B (black) | 12 | 2 | 11 | 1.5 | 0.5 | |
| 4 | 10 | 15 | 2 | 1 | |||||||
| 5 | 10 | 15 | 20 | 3 | 1 | ||||||
| 5 | 20 | 15 | 20 | 14 | 4 | 15 | 3 | 1 | |||
| 6 | 20 | 10 | 15 | 20 | 14 | 4 | 15 | 4 | 1 | ||
Product Features
· The use of a knob eliminates the need for screw operation tools such as wrenches and pliers, thereby improving work efficiency.
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
Precautions
· Please be aware of the product usage environment and do not use it in corrosive environments
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
Example of Use

Application Industries
| Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() |
Material
Surface Treatment
M)
D
L




