Straight Grained Knobs, Large Dia, Nylon

Brand :
MISUMI
Caution
- Some Image files are under updaiting
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
· Knobs are mechanical component parts that help effectively tighten or loosen screws, and their biggest feature is that they can be operated even without tools.
· Economy series disc knob, beautiful appearance, economical and practical. Widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
· Economy series disc knob, beautiful appearance, economical and practical. Widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
Dimensional Drawing

Material Table
| Type | Shape | Knob Body | Threaded Part | |
Material | Material | Surface Treatment | ||
| E-LNKRM | Male Thread Type | Nylon | Steel | Galvanized |
| E-LNKRF | Female Thread Type | Brass | - | |
| E-LNKRR | Plain Hole Set Screw Type | Steel | Galvanized | |
Specification Table
Please order after selecting part number and parameters according to the selection steps
to
.
■ Light Hole Set Screw Type
■ Male thread type · Female thread type
to
.Part Number ( Type· M/R) | - | L | ||
| E-LNKRM10 E-LNKRF5 | - | 50 |
■ Light Hole Set Screw Type
| Part Number | D | Lf | H | S | d | C | f | |
Type | RH8 | |||||||
| E-LNKRR | 8 | 40 | 15 | 25 | 11 | 17 | 2-M5 | 6 |
| 10 | 50 | 15 | 32 | 13.5 | 20 | 2-M5 | 6 | |
| 12 | 63 | 18 | 40 | 15 | 23 | 2-M5 | 6 | |
■ Male thread type · Female thread type
| Part Number | L Selection | Lf | D | H | S | d | d1 | |||||||
Type | M | E-LNKRM | E-LNKRF | |||||||||||
| E-LNKRM E-LNKRF | 5 | 10 | 15 | 20 | 10 | 32 | 22 | 10 | 15 | 9 | ||||
| 6 | 10 | 15 | 20 | 26 | 15 | 40 | 25 | 11 | 17 | 10 | ||||
| 8 | 15 | 20 | 26 | 18 | 50 | 30 | 13.5 | 20 | 12 | |||||
| 10 | 30 | 40 | 60 | 20 | 63 | 35 | 15 | 23 | 16 | |||||
Product Features
· The use of a knob eliminates the need for screw operation tools such as wrenches and pliers, thereby improving work efficiency.
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
Precautions
· Please be aware of the product usage environment and do not use it in corrosive environments
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
Example of Use

Application Industries
| Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() |
Material
Surface Treatment
M/R)




