Straight Grained Knobs, Small steped type, ABS

Brand :
MISUMI
Caution
- Some Image files are under updaiting
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
· Knobs are mechanical component parts that help effectively tighten or loosen screws, and their biggest feature is that they can be operated even without tools.
· Economy series straight grained knob, small/stepped type, economical and practical. Widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
· Economy series straight grained knob, small/stepped type, economical and practical. Widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
Dimensional Drawing

Material Table
| Type | Shape | Knob Body | Threaded Part | |
Material | Material | Surface Treatment | ||
| E-LNBLM | Male Thread Type | ABS | Steel | Galvanized |
| E-LNBLMS | Stainless Steel | - | ||
Specification Table
Please order after selecting part number and parameters according to the selection steps
to
.
to
.Part Number ( Type· M) | - | D | - | L | - | Knob Color | ||
| E-LNBLM6 | - | 20 | - | 20 | - | B |
| Part Number | D | L(Male Thread Type) | Knob Color | H1 | S1 | d | d1 | ||||
Type | M | ||||||||||
| Male Thread Type E-LNBLM E-LNBLMS | 3 | 16 | 10 | 15 | B (black) | 16 | 6 | 11 | 9 | ||
| 4 | 16 | 10 | 15 | ||||||||
| 5 | 16 | 10 | 15 | 20 | |||||||
| 20 | 15 | 20 | 22 | 12 | 15 | 10 | |||||
| 25 | 20 | 25 | 27 | 15 | 19 | ||||||
| 6 | 20 | 10 | 15 | 20 | 22 | 12 | 15 | ||||
| 25 | 15 | 20 | 25 | 27 | 15 | 19 | |||||
| 32 | 20 | 25 | 24 | 12 | |||||||
| 8 | 32 | 15 | 25 | ||||||||
Product Features
· The use of a knob eliminates the need for screw operation tools such as wrenches and pliers, thereby improving work efficiency.
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
Precautions
· Please be aware of the product usage environment and do not use it in corrosive environments
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
Example of Use
.jpg)
Application Industries
| Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() |
Material
Surface Treatment
M)
D
L




