Stripe Knobs, ABS

Brand :
MISUMI
Caution
- Some Image files are under updaiting
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
· Knobs are mechanical component parts that help effectively tighten or loosen screws, and their biggest feature is that they can be operated even without tools.
· Economy Disc Knob: Economical and practical, widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
· Economy Disc Knob: Economical and practical, widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
Dimensional Drawing

Material Table
| Type | Shape | Knob | Threaded Part | |
Material | Material | Surface Treatment | ||
| E-LNAM | Male Thread | ABS | Steel | Galvanized |
| E-LNAMS | Stainless Steel | - | ||
| E-LNAF | Female Thread | Brass | - | |
Specification Table
Please order after selecting part number and parameters according to the selection steps
to
.
to
.Part Number ( Type· M- D) | - | L | ||
| E-LNAM8-35 | - | 25 | ||
| E-LNAF4-18 |
| Part Number | L Selection | Lf | H | S | d | ||||
Type | M- D | E-LNAM·E-LNAMS | E-LNAF | ||||||
| E-LNAM E-LNAMS E-LNAF | 4-18 | 10 | 15 | 9 | 13 | 6 | 10 | ||
| 5-20 | 10 | 15 | 20 | 10 | 15 | 12 | |||
| 5-24 | 10 | 15 | 20 | 16 | 7 | 15 | |||
| 6-24 | 10 | 15 | 20 | 25 | |||||
| 6-30 | 10 | 15 | 20 | 25 | 11 | 18 | |||
| 8-30 | 15 | 20 | 25 | ||||||
| 8-35 | 15 | 20 | 25 | 19 | 8 | 18 | |||
Product Features
· The use of a knob eliminates the need for screw operation tools such as wrenches and pliers, thereby improving work efficiency.
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
Precautions
· Please be aware of the product usage environment and do not use it in corrosive environments
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
Example of Use

Application Industries
| Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() |
Material
Surface Treatment
M-
D)




