Star Knobs Anti-aging, Nylon

Brand :
MISUMI
Caution
- Some Image files are under updaiting
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
· Knobs are mechanical component parts that help effectively tighten or loosen screws, and their biggest feature is that they can be operated even without tools.
· Economy Disc Knob: Economical and practical, widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
· Economy Disc Knob: Economical and practical, widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
Dimensional Drawing

Material Table
| Type | Threaded Part | Knob | Threaded Part | |
Material | Material | Surface Treatment | ||
| E-LHAU27 | Male Thread Type | Nylon | Stainless Steel | - |
| E-LHAU28 | Steel | Galvanized | ||
| E-LHAU30 | Female Thread Type | Brass | - | |
Specification Table
Please order after selecting part number and parameters according to the selection steps
to
.
to
.Part Number ( Type) | - | M | - | D | - | L |
| E-LHAU28 | - | M8 | - | D40 | - | L30 |
| E-LHAU30 | - | M5 | - | D25 |
| Part Number | D | L Selection | Lf | H | S | d | ||||||||
Type | M | E-LHAU27·E-LHAU28 | E-LHAU30 | |||||||||||
| E-LHAU27 E-LHAU28 E-LHAU30 | 5 | 25 | 10 | 15 | 20 | 25 | 30 | 8 | 16 | 8 | 12 | |||
| 6 | 32 | 10 | 15 | 20 | 25 | 30 | 10 | 20 | 10 | 14 | ||||
| 8 | 40 | 15 | 20 | 25 | 30 | 40 | 50 | 13 | 25 | 13 | 18 | |||
| 10 | 50 | 25 | 30 | 40 | 50 | 15 | 32 | 17 | 22 | |||||
| 12 | 63 | 30 | 40 | 50 | 15 | 40 | 21 | 26 | ||||||
Product Features
· The use of a knob eliminates the need for screw operation tools such as wrenches and pliers, thereby improving work efficiency.
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
Precautions
· Please be aware of the product usage environment and do not use it in corrosive environments
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
Example of Use

Application Industries
| Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() |
Material
Surface Treatment
M
D




