Hexagon Knob, ABS

Brand :
MISUMI
Caution
- Some Image files are under updaiting
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
· Knobs are mechanical component parts that help effectively tighten or loosen screws, and their biggest feature is that they can be operated even without tools.
· Economy Disc Knob: Economical and practical, widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
· Economy Disc Knob: Economical and practical, widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
Dimensional Drawing
Male Thread Type


Female Thread Type


Material Table
| Type | Threaded Part | Knob | Threaded Part | |
Material | Material | Surface Treatment | ||
| E-LNHM | Male Thread Type | ABS | Steel | Galvanized |
| E-LNHMS | Stainless Steel | - | ||
| E-LNHF | Female Thread Type | Brass | - | |
Specification Table
Please order after selecting part number and parameters according to the selection steps
to
.
to
.Part Number ( Type· M) | - | L |
| E-LNHM6 | - | 10 |
| Part Number | L Selection | Lf | D | D1 | d | H | S | |||||||||||
Type | M | E-LNHM | E-LNHMS | E-LNHF | ||||||||||||||
| E-LNHM E-LNHF E-LNHMS | 5 | 10 | 15 | 20 | 25 | 30 | - | 7 | 35 | 31.5 | 24 | 15 | 5 | |||||
| 6 | 10 | 15 | 20 | 25 | 30 | 20 | 30 | |||||||||||
| 8 | 15 | 20 | 25 | 30 | 40 | 50 | 20 | 30 | 40 | 9 | 42 | 37.5 | 26 | 17 | 7 | |||
| 10 | 30 | 40 | 50 | 30 | 40 | 10 | 45 | 40.5 | 30 | 18 | 8 | |||||||
| 12 | 30 | 40 | 50 | 30 | 40 | 50 | 11 | 50 | 44.5 | 33 | 20 | 9 | ||||||
Product Features
· The use of a knob eliminates the need for screw operation tools such as wrenches and pliers, thereby improving work efficiency.
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
Precautions
· Please be aware of the product usage environment and do not use it in corrosive environments
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
Example of Use
.jpg)
Application Industries
| Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() |
Material
Surface Treatment
M)




