Lightning-shaped Knobs, Polypropylene

Brand :
MISUMI
Caution
- Some Image files are under updaiting
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
· Knobs are mechanical component parts that help effectively tighten or loosen screws, and their biggest feature is that they can be operated even without tools.
· Economy series disc knob, beautiful appearance, economical and practical. Widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
· Economy series disc knob, beautiful appearance, economical and practical. Widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
Dimensional Drawing

Material Table
| Type | Threaded Part | Body | Mounting Section | |
Material | Material | Surface Treatment | ||
| E-LHAR01 | Male Thread Type | Polypropylene | Steel | Galvanized |
| E-LHAR06 | Female Thread Type | Brass | - | |
Specification Table
Please order after selecting part number and parameters according to the selection steps
to
.
■ Male Thread Type
■ Female Thread Type
to
.Part Number ( Type) | - | M | - | D | - | L | - | E | ||
| E-LHAR01 E-LHAR06 | - - | M8 M10 | - - | D45 D45 | - - | L35 | - | E E |
■ Male Thread Type
| Part Number | D | L | Knob Color | D1 | H | |
Type | M | |||||
| E-LHAR01 | 5 | 36 | 15 | E (black) | 15.6 | 17 |
| 20 | ||||||
| 6 | ||||||
| 35 | ||||||
| 46 | 20 | 17 | 22 | |||
| 8 | 36 | 15.6 | 17 | |||
| 40 | ||||||
| 46 | 35 | 17 | 22 | |||
| 10 | 30 | |||||
■ Female Thread Type
| Part Number | D | Knob Color | D1 | H | Lf | |
Type | M | |||||
| E-LHAQ06 | 4 | 36 | E (black) | 15.6 | 17 | 10 |
| 5 | ||||||
| 6 | ||||||
| 46 | 17 | 22 | ||||
| 8 | 36 | 15.6 | 17 | 12 | ||
| 46 | 17 | 22 | 14 | |||
| 10 | ||||||
Product Features
· The use of a knob eliminates the need for screw operation tools such as wrenches and pliers, thereby improving work efficiency.
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
Precautions
· Please be aware of the product usage environment and do not use it in corrosive environments
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
Example of Use

Application Industries
| Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() |
Material
Surface Treatment
M
D
L




