High Profile Caster Medium/High Load Fixed Type

Brand :
MISUMI
Caution
- Some Image files are under updaiting
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Economy Caster Medium-Heavy Duty Fixed Type
Caster Material: Super Synthetic Rubber (Grey), Nylon (Black), Polyurethane (Red)
MISUMI Economy Casters, the best value for your money!
Caster Material: Super Synthetic Rubber (Grey), Nylon (Black), Polyurethane (Red)
MISUMI Economy Casters, the best value for your money!
Dimensional Drawing

Material Specifications
| Part Number | Support | Wheel Part | ||||||
| Type | Shape | Material | Surface Treatment | Brake Type | Code | Material | Color | Bearing |
| E-J-CPC17 | Fixed type | Q235A | Galvanized | - | SK | Super Synthetic Adhesive | Grey | Double Ball |
| ND | Nylon | Black | ||||||
| AR | Urethane | Red | ||||||
Specification Table
| Part Number | Wheel Code | H | F | A | B | C | C1 | E | E1 | d | Allowable Load (kg) | |||
| Type | D | SK | ND | AR | ||||||||||
| E-J-CPC17 | 100 | SK ND AR | 143 | 50 | 114 | 102 | 91.2 | 77.5 | 75.5 | 67 | 11.4 | 230 | 300 | 250 |
| 125 | SK ND | 165 | 270 | 380 | - | |||||||||
| AR | 165 | 48 | 91.5 | 75.5 | 76.5 | 63.5 | 11.5 | - | - | 450 | ||||
| 150 | SK ND | 191 | 50 | 91.2 | 77.5 | 75.5 | 67 | 11.4 | 320 | 450 | - | |||
| 200 | 241 | 380 | 450 | - | ||||||||||
Product Features
[Characteristics]
MISUMI's high cost-performance medium and heavy-duty fixed casters! Save costs even when used in large quantities.
Body material is Q235A, and surface treatment is zinc plating.
MISUMI's high cost-performance medium and heavy-duty fixed casters! Save costs even when used in large quantities.
Body material is Q235A, and surface treatment is zinc plating.
Precautions
■ Caster Usage Precautions
【Precaution 1】Allowable Load
Do not exceed the allowable load during use.
The allowable load in the product catalog is the load speed when manual transportation is carried on a flat ground.
【Precaution 2】Operating Speed
Use intermittently at a speed below the walking speed on a flat road. Please do not use it continuously through power traction or in a hot state
【Precaution 3】Stopper
Wear and damage caused by long-term use may unconsciously reduce the function of the stopper, so please pay attention.
Generally speaking, braking force varies with caster material.
Considering the safety of products, please take other measures (wheel stopper, braking part) when especially necessary.
【Precaution 4】Operating Environment
Casters are usually used in the room temperature range.
Do not use in special environment affected by high temperature, low temperature, humidity, acid, alkali, salt, solvent, oil, sea water, medicine, etc.
【Precaution 5】Installation Method
① Please keep the mounting surface as balanced as possible.
② When mounting rotary (universal) casters, the rotary axis should be in a vertical position.
③ When mounting fixed casters, keep the casters parallel to each other.
④ Please confirm the mounting hole and mount it reliably with appropriate bolts and nuts to avoid looseness.
⑤ When mounting screw-in casters, please tighten the hexagonal part of threads with proper torque. If the tightening torque is too large, it will lead to stress concentration in the shaft and cause fracture.
(Refer to the appropriate tightening torque of 20 to 50N・m with a thread diameter of 12mm)
【Precaution 1】Allowable Load
Do not exceed the allowable load during use.
The allowable load in the product catalog is the load speed when manual transportation is carried on a flat ground.
【Precaution 2】Operating Speed
Use intermittently at a speed below the walking speed on a flat road. Please do not use it continuously through power traction or in a hot state
| Wheel Diameter | Operating Speed | |||||
| 75mm or less | 2km/h or less | |||||
| 100 mm or less | 4km/h or less | |||||
【Precaution 3】Stopper
Wear and damage caused by long-term use may unconsciously reduce the function of the stopper, so please pay attention.
Generally speaking, braking force varies with caster material.
Considering the safety of products, please take other measures (wheel stopper, braking part) when especially necessary.
【Precaution 4】Operating Environment
Casters are usually used in the room temperature range.
Do not use in special environment affected by high temperature, low temperature, humidity, acid, alkali, salt, solvent, oil, sea water, medicine, etc.
【Precaution 5】Installation Method
① Please keep the mounting surface as balanced as possible.
② When mounting rotary (universal) casters, the rotary axis should be in a vertical position.
③ When mounting fixed casters, keep the casters parallel to each other.
④ Please confirm the mounting hole and mount it reliably with appropriate bolts and nuts to avoid looseness.
⑤ When mounting screw-in casters, please tighten the hexagonal part of threads with proper torque. If the tightening torque is too large, it will lead to stress concentration in the shaft and cause fracture.
(Refer to the appropriate tightening torque of 20 to 50N・m with a thread diameter of 12mm)
Product Overview
Economy Caster Medium-Heavy Duty Fixed Type
Caster Material: Super Synthetic Rubber (Gray), Nylon (Black), Polyurethane (Red)
MISUMI Economy Casters, the best value for your money!
Caster Material: Super Synthetic Rubber (Gray), Nylon (Black), Polyurethane (Red)
MISUMI Economy Casters, the best value for your money!
Product Feature
[Characteristics]
MISUMI's high cost-performance medium and heavy-duty fixed casters! Save costs even when used in large quantities.
Body material is Q235A, and surface treatment is zinc plating.
MISUMI's high cost-performance medium and heavy-duty fixed casters! Save costs even when used in large quantities.
Body material is Q235A, and surface treatment is zinc plating.
Precautions
■ Caster Usage Precautions
[Precaution 1] Allowable Load
Do not exceed the allowable load during use.
The allowable load in the product catalog is the load speed when manual transportation is carried on a flat ground.
【Precautions 2】Operating Speed
Use intermittently at a speed below the walking speed on a flat road. Please do not use it continuously through power traction or in a hot state
[Precautions 3] Stopper
Wear and damage caused by long-term use may unconsciously reduce the function of the stopper, so please pay attention.
Generally speaking, braking force varies with caster material.
Considering the safety of products, please take other measures (wheel stopper, braking part) when especially necessary.
【Precautions 4】Operating Environment
Casters are usually used in the room temperature range.
Do not use in special environment affected by high temperature, low temperature, humidity, acid, alkali, salt, solvent, oil, sea water, medicine, etc.
【Precautions 5】Installation Method
① Please keep the mounting surface as balanced as possible.
② When mounting rotary (universal) casters, the rotary axis should be in a vertical position.
③ When mounting fixed casters, keep the casters parallel to each other.
④ Please confirm the mounting hole and mount it reliably with appropriate bolts and nuts to avoid looseness.
⑤ When mounting screw-in casters, please tighten the hexagonal part of threads with proper torque. If the tightening torque is too large, it will lead to stress concentration in the shaft and cause fracture.
(Refer to the appropriate tightening torque of 20 to 50N・m with a thread diameter of 12mm)
[Precaution 1] Allowable Load
Do not exceed the allowable load during use.
The allowable load in the product catalog is the load speed when manual transportation is carried on a flat ground.
【Precautions 2】Operating Speed
Use intermittently at a speed below the walking speed on a flat road. Please do not use it continuously through power traction or in a hot state
| Wheel diameter | Operating Speed | |||||
| 75mm or less | 2km/h or less | |||||
| 100 mm or less | 4km/h or less | |||||
[Precautions 3] Stopper
Wear and damage caused by long-term use may unconsciously reduce the function of the stopper, so please pay attention.
Generally speaking, braking force varies with caster material.
Considering the safety of products, please take other measures (wheel stopper, braking part) when especially necessary.
【Precautions 4】Operating Environment
Casters are usually used in the room temperature range.
Do not use in special environment affected by high temperature, low temperature, humidity, acid, alkali, salt, solvent, oil, sea water, medicine, etc.
【Precautions 5】Installation Method
① Please keep the mounting surface as balanced as possible.
② When mounting rotary (universal) casters, the rotary axis should be in a vertical position.
③ When mounting fixed casters, keep the casters parallel to each other.
④ Please confirm the mounting hole and mount it reliably with appropriate bolts and nuts to avoid looseness.
⑤ When mounting screw-in casters, please tighten the hexagonal part of threads with proper torque. If the tightening torque is too large, it will lead to stress concentration in the shaft and cause fracture.
(Refer to the appropriate tightening torque of 20 to 50N・m with a thread diameter of 12mm)
Dimensional Drawing

Specification Table
| Part Number | Wheel Code | H | F | A | B | C | C1 | E | E1 | d | Allowable Load (kg) | |||
| Type | D | SK | ND | AR | ||||||||||
| E-J-CPC17 | 100 | SK ND AR | 143 | 50 | 114 | 102 | 91.2 | 77.5 | 75.5 | 67 | 11.4 | 230 | 300 | 250 |
| 125 | SK ND | 165 | 270 | 380 | - | |||||||||
| AR | 165 | 48 | 91.5 | 75.5 | 76.5 | 63.5 | 11.5 | - | - | 450 | ||||
| 150 | SK ND | 191 | 50 | 91.2 | 77.5 | 75.5 | 67 | 11.4 | 320 | 450 | - | |||
| 200 | 241 | 380 | 450 | - | ||||||||||
Material Specifications
| Part Number | Support | Wheel Part | ||||||
| Type | Shape | Material | Surface Treatment | Brake Type | Code | Material | Color | Bearing |
| E-J-CPC17 | Fixed type | Q235A | Galvanized | - | SK | Super Synthetic Adhesive | Grey | Double Ball |
| ND | Nylon | Black | ||||||
| AR | Urethane | Red | ||||||